SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
CMPSS Comparator Status Clear Register.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| CMPSSA0 | 5020 0006h |
| CMPSSA1 | 5020 1006h |
| CMPSSA2 | 5020 2006h |
| CMPSSA3 | 5020 3006h |
| CMPSSA4 | 5020 4006h |
| CMPSSA5 | 5020 5006h |
| CMPSSA6 | 5020 6006h |
| CMPSSA7 | 5020 7006h |
| CMPSSA8 | 5020 8006h |
| CMPSSA9 | 5020 9006h |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED_3 | LSYNCCLREN | LLATCHCLR | RESERVED_2 | ||||
| R | R/W | R/W1TS | R | ||||
| 0h | 0h | 0h | 0h | ||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED_2 | HSYNCCLREN | HLATCHCLR | RESERVED_1 | ||||
| R | R/W | R/W1TS | R | ||||
| 0h | 0h | 0h | 0h | ||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15:11 | RESERVED_3 | R | 0h | Reserved |
| 10 | LSYNCCLREN | R/W | 0h | Low comparator latch EPWMSYNCPER clear. Enable EPWMSYNCPER reset of low comparator digital filter output latch COMPSTS[COMPLLATCH]. 0 EPWMSYNCPER will not reset latch 1 EPWMSYNCPER will reset latch |
| 9 | LLATCHCLR | R/W1TS | 0h | Low comparator latch software clear. Perform software reset of low comparator digital filter output latch COMPSTS[COMPLLATCH]. Reads always return 0. 0 No effect 1 Generate a single pulse of latch reset signal for COMPSTS[COMPLLATCH] |
| 8:3 | RESERVED_2 | R | 0h | Reserved |
| 2 | HSYNCCLREN | R/W | 0h | High comparator latch EPWMSYNCPER clear. Enable EPWMSYNCPER reset of high comparator digital filter output latch COMPSTS[COMPHLATCH]. 0 EPWMSYNCPER will not reset latch 1 EPWMSYNCPER will reset latch |
| 1 | HLATCHCLR | R/W1TS | 0h | High comparator latch software clear. Perform software reset of high comparator digital filter output latch COMPSTS[COMPHLATCH]. Reads always return 0. 0 No effect 1 Generate a single pulse of latch reset signal for COMPSTS[COMPHLATCH] |
| 0 | RESERVED_1 | R | 0h | Reserved |