SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
ADC PPB1 Sum Shift Register.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| ADC0_G0_G5 | 502C 0148h |
| ADC1_G0_G5 | 502C 1148h |
| ADC2_G0_G5 | 502C 2148h |
| ADC3_G0_G5 | 502C 3148h |
| ADC4_G0_G5 | 502C 4148h |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| COMPSEL | RESERVED_2 | OSINTSEL | SWSYNC | RESERVED_1 | SYNCINSEL | ||
| R/W | R | R/W | R/W1TS | R | R/W | ||
| 0h | 0h | 0h | 0h | 0h | 0h | ||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| SYNCINSEL | SHIFT | ||||||
| R/W | R/W | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15:14 | COMPSEL | R/W | 0h | Post Processing Block 1 Compare Source Select. This field determines whether ADCPPB1RESULT, ADCPPB1PSUM, or ADCPPB1SUM is used for the zero-crossing detect logic and threshold compare. 00 = ADCPPB1RESULT is used for compare logic 01 = ADCPPB1PSUM is used for compare logic 10 = ADCPPB1SUM is used for compare logic 11 = Reserved Note: when ADCPPB1PSUM is selected as the compare source and when a LIMIT match occurs [ADCPPB1LIMIT equals ADCPPB1COUNT] the ADCPPB1PSUM register will be cleared and the final sum will be loaded into ADCPPB1SUM. For this sample, the final sum, ADCPPB1SUM will be used for the compariosn instead of ADCPPB1PSUM. |
| 13 | RESERVED_2 | R | 0h | Reserved |
| 12 | OSINTSEL | R/W | 0h | Post Processing Block 1 Interrupt Source Select. OSINT1 can be used to trigger an ADC interrupt [ADCINT1 through ADCINT4] via selection in the ADCINT1N2 or ADCINT3N4. This selection determines if a sync. event can trigger OSINT1 in addition to a PCOUNT = LIMIT event. 0 = OSINT1 will be generated from PCOUNT = LIMIT only 1 = OSTIN1 will be generated form PCOUNT = LIMIT or a sync. event. Note: If a SYNC event would cause an OSINT one cycle after OSINT would have been cause by PCOUNT = LIMIT match, then the second OSINT is ignored. |
| 11 | SWSYNC | R/W1TS | 0h | PPB 1 software force sync. On a sync. event, all partial registers transfer to the final registers and are then reset. Note: In the case where the software force occurs at the same time that a new sample is added to the PSUM and the PSUM is being used for a high or low limit compare, then the comparison will not occur. |
| 10 | RESERVED_1 | R | 0h | Reserved |
| 9:4 | SYNCINSEL | R/W | 0h | PPB 1 sync. input select. On a sync. event, all partial registers transfer to the final registers and are then reset. |
| 3:0 | SHIFT | R/W | 0h | Post Processing Block 1 right shift. Defines the number of bits to right shift PSUM before loading into the final SUM. 0 : no right shift 1 : SUM = PSUM '' 1 2 : SUM = PSUM '' 2 ... 10 : SUM = PSUM '' 10 11 - 15 : Reserved |