SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
ADC Event Interrupt Selection Register.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| ADC0_G0_G5 | 502C 006Ch |
| ADC1_G0_G5 | 502C 106Ch |
| ADC2_G0_G5 | 502C 206Ch |
| ADC3_G0_G5 | 502C 306Ch |
| ADC4_G0_G5 | 502C 406Ch |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED_4 | PPB4ZERO | PPB4TRIPLO | PPB4TRIPHI | RESERVED_3 | PPB3ZERO | PPB3TRIPLO | PPB3TRIPHI |
| R | R/W | R/W | R/W | R | R/W | R/W | R/W |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED_2 | PPB2ZERO | PPB2TRIPLO | PPB2TRIPHI | RESERVED_1 | PPB1ZERO | PPB1TRIPLO | PPB1TRIPHI |
| R | R/W | R/W | R/W | R | R/W | R/W | R/W |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | RESERVED_4 | R | 0h | Reserved |
| 14 | PPB4ZERO | R/W | 0h | Post Processing Block 4 Zero Crossing Interrupt Enable. Setting this bit allows the corresponding rising zero crossing flag to activate the event interrupt signal to the PIE. The flag must be cleared before it can produce additional interrupts to the PIE. |
| 13 | PPB4TRIPLO | R/W | 0h | Post Processing Block 4 Trip Low Interrupt Enable. Setting this bit allows the corresponding rising trip low flag to activate the event interrupt signal to the PIE. The flag must be cleared before it can produce additional interrupts to the PIE. |
| 12 | PPB4TRIPHI | R/W | 0h | Post Processing Block 4 Trip High Interrupt Enable. Setting this bit allows the corresponding rising trip high flag to activate the event interrupt signal to the PIE. The flag must be cleared before it can produce additional interrupts to the PIE. |
| 11 | RESERVED_3 | R | 0h | Reserved |
| 10 | PPB3ZERO | R/W | 0h | Post Processing Block 3 Zero Crossing Interrupt Enable. Setting this bit allows the corresponding rising zero crossing flag to activate the event interrupt signal to the PIE. The flag must be cleared before it can produce additional interrupts to the PIE. |
| 9 | PPB3TRIPLO | R/W | 0h | Post Processing Block 3 Trip Low Interrupt Enable. Setting this bit allows the corresponding rising trip low flag to activate the event interrupt signal to the PIE. The flag must be cleared before it can produce additional interrupts to the PIE. |
| 8 | PPB3TRIPHI | R/W | 0h | Post Processing Block 3 Trip High Interrupt Enable. Setting this bit allows the corresponding rising trip high flag to activate the event interrupt signal to the PIE. The flag must be cleared before it can produce additional interrupts to the PIE. |
| 7 | RESERVED_2 | R | 0h | Reserved |
| 6 | PPB2ZERO | R/W | 0h | Post Processing Block 2 Zero Crossing Interrupt Enable. Setting this bit allows the corresponding rising zero crossing flag to activate the event interrupt signal to the PIE. The flag must be cleared before it can produce additional interrupts to the PIE. |
| 5 | PPB2TRIPLO | R/W | 0h | Post Processing Block 2 Trip Low Interrupt Enable. Setting this bit allows the corresponding rising trip low flag to activate the event interrupt signal to the PIE. The flag must be cleared before it can produce additional interrupts to the PIE. |
| 4 | PPB2TRIPHI | R/W | 0h | Post Processing Block 2 Trip High Interrupt Enable. Setting this bit allows the corresponding rising trip high flag to activate the event interrupt signal to the PIE. The flag must be cleared before it can produce additional interrupts to the PIE. |
| 3 | RESERVED_1 | R | 0h | Reserved |
| 2 | PPB1ZERO | R/W | 0h | Post Processing Block 1 Zero Crossing Interrupt Enable. Setting this bit allows the corresponding rising zero crossing flag to activate the event interrupt signal to the PIE. The flag must be cleared before it can produce additional interrupts to the PIE. |
| 1 | PPB1TRIPLO | R/W | 0h | Post Processing Block 1 Trip Low Interrupt Enable. Setting this bit allows the corresponding rising trip low flag to activate the event interrupt signal to the PIE. The flag must be cleared before it can produce additional interrupts to the PIE. |
| 0 | PPB1TRIPHI | R/W | 0h | Post Processing Block 1 Trip High Interrupt Enable. Setting this bit allows the corresponding rising trip high flag to activate the event interrupt signal to the PIE. The flag must be cleared before it can produce additional interrupts to the PIE. |