SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Action Qualifier Continuous S/W Force Register .
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| EPWM0_G0 | 5000 0092h |
| EPWM0_G1 | 5004 0092h |
| EPWM0_G2 | 5008 0092h |
| EPWM0_G3 | 500C 0092h |
| EPWM1_G0 | 5000 1092h |
| EPWM1_G1 | 5004 1092h |
| EPWM1_G2 | 5008 1092h |
| EPWM1_G3 | 500C 1092h |
| EPWM2_G0 | 5000 2092h |
| EPWM2_G1 | 5004 2092h |
| EPWM2_G2 | 5008 2092h |
| EPWM2_G3 | 500C 2092h |
| EPWM3_G0 | 5000 3092h |
| EPWM3_G1 | 5004 3092h |
| EPWM3_G2 | 5008 3092h |
| EPWM3_G3 | 500C 3092h |
| EPWM4_G0 | 5000 4092h |
| EPWM4_G1 | 5004 4092h |
| EPWM4_G2 | 5008 4092h |
| EPWM4_G3 | 500C 4092h |
| EPWM5_G0 | 5000 5092h |
| EPWM5_G1 | 5004 5092h |
| EPWM5_G2 | 5008 5092h |
| EPWM5_G3 | 500C 5092h |
| EPWM6_G0 | 5000 6092h |
| EPWM6_G1 | 5004 6092h |
| EPWM6_G2 | 5008 6092h |
| EPWM6_G3 | 500C 6092h |
| EPWM7_G0 | 5000 7092h |
| EPWM7_G1 | 5004 7092h |
| EPWM7_G2 | 5008 7092h |
| EPWM7_G3 | 500C 7092h |
| EPWM8_G0 | 5000 8092h |
| EPWM8_G1 | 5004 8092h |
| EPWM8_G2 | 5008 8092h |
| EPWM8_G3 | 500C 8092h |
| EPWM9_G0 | 5000 9092h |
| EPWM9_G1 | 5004 9092h |
| EPWM9_G2 | 5008 9092h |
| EPWM9_G3 | 500C 9092h |
| EPWM10_G0 | 5000 A092h |
| EPWM10_G1 | 5004 A092h |
| EPWM10_G2 | 5008 A092h |
| EPWM10_G3 | 500C A092h |
| EPWM11_G0 | 5000 B092h |
| EPWM11_G1 | 5004 B092h |
| EPWM11_G2 | 5008 B092h |
| EPWM11_G3 | 500C B092h |
| EPWM12_G0 | 5000 C092h |
| EPWM12_G1 | 5004 C092h |
| EPWM12_G2 | 5008 C092h |
| EPWM12_G3 | 500C C092h |
| EPWM13_G0 | 5000 D092h |
| EPWM13_G1 | 5004 D092h |
| EPWM13_G2 | 5008 D092h |
| EPWM13_G3 | 500C D092h |
| EPWM14_G0 | 5000 E092h |
| EPWM14_G1 | 5004 E092h |
| EPWM14_G2 | 5008 E092h |
| EPWM14_G3 | 500C E092h |
| EPWM15_G0 | 5000 F092h |
| EPWM15_G1 | 5004 F092h |
| EPWM15_G2 | 5008 F092h |
| EPWM15_G3 | 500C F092h |
| EPWM16_G0 | 5001 0092h |
| EPWM16_G1 | 5005 0092h |
| EPWM16_G2 | 5009 0092h |
| EPWM16_G3 | 500D 0092h |
| EPWM17_G0 | 5001 1092h |
| EPWM17_G1 | 5005 1092h |
| EPWM17_G2 | 5009 1092h |
| EPWM17_G3 | 500D 1092h |
| EPWM18_G0 | 5001 2092h |
| EPWM18_G1 | 5005 2092h |
| EPWM18_G2 | 5009 2092h |
| EPWM18_G3 | 500D 2092h |
| EPWM19_G0 | 5001 3092h |
| EPWM19_G1 | 5005 3092h |
| EPWM19_G2 | 5009 3092h |
| EPWM19_G3 | 500D 3092h |
| EPWM20_G0 | 5001 4092h |
| EPWM20_G1 | 5005 4092h |
| EPWM20_G2 | 5009 4092h |
| EPWM20_G3 | 500D 4092h |
| EPWM21_G0 | 5001 5092h |
| EPWM21_G1 | 5005 5092h |
| EPWM21_G2 | 5009 5092h |
| EPWM21_G3 | 500D 5092h |
| EPWM22_G0 | 5001 6092h |
| EPWM22_G1 | 5005 6092h |
| EPWM22_G2 | 5009 6092h |
| EPWM22_G3 | 500D 6092h |
| EPWM23_G0 | 5001 7092h |
| EPWM23_G1 | 5005 7092h |
| EPWM23_G2 | 5009 7092h |
| EPWM23_G3 | 500D 7092h |
| EPWM24_G0 | 5001 8092h |
| EPWM24_G1 | 5005 8092h |
| EPWM24_G2 | 5009 8092h |
| EPWM24_G3 | 500D 8092h |
| EPWM25_G0 | 5001 9092h |
| EPWM25_G1 | 5005 9092h |
| EPWM25_G2 | 5009 9092h |
| EPWM25_G3 | 500D 9092h |
| EPWM26_G0 | 5001 A092h |
| EPWM26_G1 | 5005 A092h |
| EPWM26_G2 | 5009 A092h |
| EPWM26_G3 | 500D A092h |
| EPWM27_G0 | 5001 B092h |
| EPWM27_G1 | 5005 B092h |
| EPWM27_G2 | 5009 B092h |
| EPWM27_G3 | 500D B092h |
| EPWM28_G0 | 5001 C092h |
| EPWM28_G1 | 5005 C092h |
| EPWM28_G2 | 5009 C092h |
| EPWM28_G3 | 500D C092h |
| EPWM29_G0 | 5001 D092h |
| EPWM29_G1 | 5005 D092h |
| EPWM29_G2 | 5009 D092h |
| EPWM29_G3 | 500D D092h |
| EPWM30_G0 | 5001 E092h |
| EPWM30_G1 | 5005 E092h |
| EPWM30_G2 | 5009 E092h |
| EPWM30_G3 | 500D E092h |
| EPWM31_G0 | 5001 F092h |
| EPWM31_G1 | 5005 F092h |
| EPWM31_G2 | 5009 F092h |
| EPWM31_G3 | 500D F092h |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED_1 | |||||||
| R | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED_1 | CSFB | CSFA | |||||
| R | R/W | R/W | |||||
| 0h | 0h | 0h | |||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15:4 | RESERVED_1 | R | 0h | Reserved |
| 3:2 | CSFB | R/W | 0h | Continuous Software Force on Output B In immediate mode, a continuous force takes effect on the next TBCLK edge. In shadow mode, a continuous force takes effect on the next TBCLK edge after a shadow load into the active register. To configure shadow mode, use AQSFRC[RLDCSF]. 00:Software forcing is disabled and has no effect 01:Forces a continuous low on output B 10:Forces a continuous high on output B 11:Software forcing is disabled and has no effect |
| 1:0 | CSFA | R/W | 0h | Continuous Software Force on Output A In immediate mode, a continuous force takes effect on the next TBCLK edge. In shadow mode, a continuous force takes effect on the next TBCLK edge after a shadow load into the active register. 00:Software forcing is disabled and has no effect 01:Forces a continuous low on output A 10:Forces a continuous high on output A 11:Software forcing is disabled and has no effect |