SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
CPPI Port 0 Transmit Block Sub Per Priority
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| CPSW0 | 5282 1028h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| PRI7 | PRI6 | ||||||
| R/W | R/W | ||||||
| 0h | 1h | ||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| PRI5 | PRI4 | ||||||
| R/W | R/W | ||||||
| 2h | 4h | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| PRI3 | PRI2 | ||||||
| R/W | R/W | ||||||
| 5h | 6h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| PRI1 | PRI0 | ||||||
| R/W | R/W | ||||||
| 7h | 8h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:28 | PRI7 | R/W | 0h | Priority 7 Port Transmit Blocks |
| 27:24 | PRI6 | R/W | 1h | Priority 6 Port Transmit Blocks |
| 23:20 | PRI5 | R/W | 2h | Priority 5 Port Transmit Blocks |
| 19:16 | PRI4 | R/W | 4h | Priority 4 Port Transmit Blocks |
| 15:12 | PRI3 | R/W | 5h | Priority 3 Port Transmit Blocks |
| 11:8 | PRI2 | R/W | 6h | Priority 2 Port Transmit Blocks |
| 7:4 | PRI1 | R/W | 7h | Priority 1 Port Transmit Blocks |
| 3:0 | PRI0 | R/W | 8h | Priority 0 Port Transmit Blocks |