SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Interrupt Status Register 0
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| ECC_AGGR | 5301 0140h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | TPTC_A1_PEND | TPTC_A0_PEND | MSS_MBOX_PEND | MSS_L2SLV3_PEND | MSS_L2SLV2_PEND | MSS_L2SLV1_PEND | MSS_L2SLV0_PEND |
| NONE | R/W1TS | R/W1TS | R/W1TS | R/W1TS | R/W1TS | R/W1TS | R/W1TS |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:7 | RESERVED | NONE | 0h | Reserved |
| 6 | TPTC_A1_PEND | R/W1TS | 0h | Interrupt Pending Status for tptc_a1_pend |
| 5 | TPTC_A0_PEND | R/W1TS | 0h | Interrupt Pending Status for tptc_a0_pend |
| 4 | MSS_MBOX_PEND | R/W1TS | 0h | Interrupt Pending Status for mss_mbox_pend |
| 3 | MSS_L2SLV3_PEND | R/W1TS | 0h | Interrupt Pending Status for mss_l2slv3_pend |
| 2 | MSS_L2SLV2_PEND | R/W1TS | 0h | Interrupt Pending Status for mss_l2slv2_pend |
| 1 | MSS_L2SLV1_PEND | R/W1TS | 0h | Interrupt Pending Status for mss_l2slv1_pend |
| 0 | MSS_L2SLV0_PEND | R/W1TS | 0h | Interrupt Pending Status for mss_l2slv0_pend |