SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
ECAP INTERRUPT CLEAR REGISTER.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| ICSSM0 | 4803 0030h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| _RESV0 | |||||||
| R | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| CMPEQ | PRDEQ | CNTOVF | CEVT4 | CEVT3 | CEVT2 | CEVT1 | INT |
| R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:16 | RESERVED | NONE | 0h | Reserved |
| 15:8 | _RESV0 | R | 0h | |
| 7 | CMPEQ | R/W | 0h | COMPARE EQUAL STATUS FLAG: WRITING A 1 WILL CLEAR THE CMPEQ FLAG CONDITIONWRITING A 0 WILL HAVE NO EFFECTALWAYS READS BACK A 0 |
| 6 | PRDEQ | R/W | 0h | PERIOD EQUAL STATUS FLAG: WRITING A 1 WILL CLEAR THE PRDEQ FLAG CONDITIONWRITING A 0 WILL HAVE NO EFFECTALWAYS READS BACK A 0 |
| 5 | CNTOVF | R/W | 0h | COUNTER OVERFLOW STATUS FLAG: WRITING A 1 WILL CLEAR THE CNTOVF FLAG CONDITIONWRITING A 0 WILL HAVE NO EFFECTALWAYS READS BACK A 0 |
| 4 | CEVT4 | R/W | 0h | CAPTURE EVENT 4 STATUS FLAG: WRITING A 1 WILL CLEAR THE CEVT3 FLAG CONDITIONWRITING A 0 WILL HAVE NO EFFECTALWAYS READS BACK A 0 |
| 3 | CEVT3 | R/W | 0h | CAPTURE EVENT 3 STATUS FLAG: WRITING A 1 WILL CLEAR THE CEVT3 FLAG CONDITIONWRITING A 0 WILL HAVE NO EFFECTALWAYS READS BACK A 0 |
| 2 | CEVT2 | R/W | 0h | CAPTURE EVENT 2 STATUS FLAG: WRITING A 1 WILL CLEAR THE CEVT2 FLAG CONDITIONWRITING A 0 WILL HAVE NO EFFECTALWAYS READS BACK A 0 |
| 1 | CEVT1 | R/W | 0h | CAPTURE EVENT 1 STATUS FLAG: WRITING A 1 WILL CLEAR THE CEVT1 FLAG CONDITIONWRITING A 0 WILL HAVE NO EFFECTALWAYS READS BACK A 0 |
| 0 | INT | R/W | 0h | GLOBAL INTERRUPT CLEAR FLAG: WRITING A 1 WILL CLEAR THE INT FLAG AND ENABLE FURTHER INTERRUPTS TO BE GENERATED IF ANY OF THE EVENT FLAGS ARE SET TO 1WRITING A 0 WILL HAVE NO EFFECTALWAYS READS BACK A 0 |