SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Revision.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MPU_HSM | 4024 0000h |
| MPU_HSM_DTHE | 4012 0000h |
| MPU_L2OCRAM_BANK0 | 4002 0000h |
| MPU_L2OCRAM_BANK1 | 4004 0000h |
| MPU_L2OCRAM_BANK2 | 4006 0000h |
| MPU_L2OCRAM_BANK3 | 4008 0000h |
| MPU_MBOX_SRAM | 4014 0000h |
| MPU_QSPI0 | 4016 0000h |
| MPU_R5SS0_CORE0_AXIS | 400A 0000h |
| MPU_R5SS0_CORE1_AXIS | 400C 0000h |
| MPU_R5SS1_CORE0_AXIS | 400E 0000h |
| MPU_R5SS1_CORE1_AXIS | 4010 0000h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| SCHEME | RESERVED | MODID | |||||
| R | R | R | |||||
| 1h | 0h | E81h | |||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| MODID | |||||||
| R | |||||||
| E81h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| REVRTL | REVMAJ | ||||||
| R | R | ||||||
| Ah | 1h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| REVCUSTOM | REVMIN | ||||||
| R | R | ||||||
| 0h | 1h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:30 | SCHEME | R | 1h | Scheme. |
| 29:28 | RESERVED | R | 0h | Always read a s0. Writes have no affect. |
| 27:16 | MODID | R | E81h | Module ID field. |
| 15:11 | REVRTL | R | Ah | RTL revision.Will vary depending on release. |
| 10:8 | REVMAJ | R | 1h | Major revision. |
| 7:6 | REVCUSTOM | R | 0h | Custom revision. |
| 5:0 | REVMIN | R | 1h | Minor revision. |