SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
ADC PPB1 Trip Low/Trigger Time Stamp Register.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| ADC0_G0_G5 | 502C 008Ch |
| ADC1_G0_G5 | 502C 108Ch |
| ADC2_G0_G5 | 502C 208Ch |
| ADC3_G0_G5 | 502C 308Ch |
| ADC4_G0_G5 | 502C 408Ch |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| REQSTAMP | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| REQSTAMP | LIMITLO2EN | RESERVED_1 | LSIGN | ||||
| R | R/W | R | R/W | ||||
| 0h | 0h | 0h | 0h | ||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| LIMITLO | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| LIMITLO | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:20 | REQSTAMP | R | 0h | ADC Post Processing Block 1 Request Time Stamp. When a trigger sets the associated SOC flag in the ADCSOCFLG1 register the value of ADCCOUNTER.FREECOUNT is loaded into this bit field. |
| 19 | LIMITLO2EN | R/W | 0h | Extended Low Limit 2 Enable. 0 = Low limit set by ADCPPB1TRIPLO register. Not compatible with comparison with ADCPPB1PSUM or ADCPPB1SUM 1 = Low limit set by ADCPPB1TRIPLO2 register |
| 18:17 | RESERVED_1 | R | 0h | Reserved |
| 16 | LSIGN | R/W | 0h | Low Limit Sign Bit. This is the sign bit [17th bit] to the LIMITLO bit field when in 16-bit ADC mode. |
| 15:0 | LIMITLO | R/W | 0h | ADC Post Processing Block 1 Trip Low Limit. This value sets the digital comparator trip low limit. In 16-bit mode all 17 bits will be compared against the 17 bits of the PPBRESULT bit field of the ADCPPB1RESULT register. In 12-bit mode bits 12:0 will be compared against bits 12:0 of the PPBRSULT bit field of the ADCPPB1RESULT register. |