SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Time Base Status Register.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| EPWM0_G0 | 5000 000Ah |
| EPWM0_G1 | 5004 000Ah |
| EPWM0_G2 | 5008 000Ah |
| EPWM0_G3 | 500C 000Ah |
| EPWM1_G0 | 5000 100Ah |
| EPWM1_G1 | 5004 100Ah |
| EPWM1_G2 | 5008 100Ah |
| EPWM1_G3 | 500C 100Ah |
| EPWM2_G0 | 5000 200Ah |
| EPWM2_G1 | 5004 200Ah |
| EPWM2_G2 | 5008 200Ah |
| EPWM2_G3 | 500C 200Ah |
| EPWM3_G0 | 5000 300Ah |
| EPWM3_G1 | 5004 300Ah |
| EPWM3_G2 | 5008 300Ah |
| EPWM3_G3 | 500C 300Ah |
| EPWM4_G0 | 5000 400Ah |
| EPWM4_G1 | 5004 400Ah |
| EPWM4_G2 | 5008 400Ah |
| EPWM4_G3 | 500C 400Ah |
| EPWM5_G0 | 5000 500Ah |
| EPWM5_G1 | 5004 500Ah |
| EPWM5_G2 | 5008 500Ah |
| EPWM5_G3 | 500C 500Ah |
| EPWM6_G0 | 5000 600Ah |
| EPWM6_G1 | 5004 600Ah |
| EPWM6_G2 | 5008 600Ah |
| EPWM6_G3 | 500C 600Ah |
| EPWM7_G0 | 5000 700Ah |
| EPWM7_G1 | 5004 700Ah |
| EPWM7_G2 | 5008 700Ah |
| EPWM7_G3 | 500C 700Ah |
| EPWM8_G0 | 5000 800Ah |
| EPWM8_G1 | 5004 800Ah |
| EPWM8_G2 | 5008 800Ah |
| EPWM8_G3 | 500C 800Ah |
| EPWM9_G0 | 5000 900Ah |
| EPWM9_G1 | 5004 900Ah |
| EPWM9_G2 | 5008 900Ah |
| EPWM9_G3 | 500C 900Ah |
| EPWM10_G0 | 5000 A00Ah |
| EPWM10_G1 | 5004 A00Ah |
| EPWM10_G2 | 5008 A00Ah |
| EPWM10_G3 | 500C A00Ah |
| EPWM11_G0 | 5000 B00Ah |
| EPWM11_G1 | 5004 B00Ah |
| EPWM11_G2 | 5008 B00Ah |
| EPWM11_G3 | 500C B00Ah |
| EPWM12_G0 | 5000 C00Ah |
| EPWM12_G1 | 5004 C00Ah |
| EPWM12_G2 | 5008 C00Ah |
| EPWM12_G3 | 500C C00Ah |
| EPWM13_G0 | 5000 D00Ah |
| EPWM13_G1 | 5004 D00Ah |
| EPWM13_G2 | 5008 D00Ah |
| EPWM13_G3 | 500C D00Ah |
| EPWM14_G0 | 5000 E00Ah |
| EPWM14_G1 | 5004 E00Ah |
| EPWM14_G2 | 5008 E00Ah |
| EPWM14_G3 | 500C E00Ah |
| EPWM15_G0 | 5000 F00Ah |
| EPWM15_G1 | 5004 F00Ah |
| EPWM15_G2 | 5008 F00Ah |
| EPWM15_G3 | 500C F00Ah |
| EPWM16_G0 | 5001 000Ah |
| EPWM16_G1 | 5005 000Ah |
| EPWM16_G2 | 5009 000Ah |
| EPWM16_G3 | 500D 000Ah |
| EPWM17_G0 | 5001 100Ah |
| EPWM17_G1 | 5005 100Ah |
| EPWM17_G2 | 5009 100Ah |
| EPWM17_G3 | 500D 100Ah |
| EPWM18_G0 | 5001 200Ah |
| EPWM18_G1 | 5005 200Ah |
| EPWM18_G2 | 5009 200Ah |
| EPWM18_G3 | 500D 200Ah |
| EPWM19_G0 | 5001 300Ah |
| EPWM19_G1 | 5005 300Ah |
| EPWM19_G2 | 5009 300Ah |
| EPWM19_G3 | 500D 300Ah |
| EPWM20_G0 | 5001 400Ah |
| EPWM20_G1 | 5005 400Ah |
| EPWM20_G2 | 5009 400Ah |
| EPWM20_G3 | 500D 400Ah |
| EPWM21_G0 | 5001 500Ah |
| EPWM21_G1 | 5005 500Ah |
| EPWM21_G2 | 5009 500Ah |
| EPWM21_G3 | 500D 500Ah |
| EPWM22_G0 | 5001 600Ah |
| EPWM22_G1 | 5005 600Ah |
| EPWM22_G2 | 5009 600Ah |
| EPWM22_G3 | 500D 600Ah |
| EPWM23_G0 | 5001 700Ah |
| EPWM23_G1 | 5005 700Ah |
| EPWM23_G2 | 5009 700Ah |
| EPWM23_G3 | 500D 700Ah |
| EPWM24_G0 | 5001 800Ah |
| EPWM24_G1 | 5005 800Ah |
| EPWM24_G2 | 5009 800Ah |
| EPWM24_G3 | 500D 800Ah |
| EPWM25_G0 | 5001 900Ah |
| EPWM25_G1 | 5005 900Ah |
| EPWM25_G2 | 5009 900Ah |
| EPWM25_G3 | 500D 900Ah |
| EPWM26_G0 | 5001 A00Ah |
| EPWM26_G1 | 5005 A00Ah |
| EPWM26_G2 | 5009 A00Ah |
| EPWM26_G3 | 500D A00Ah |
| EPWM27_G0 | 5001 B00Ah |
| EPWM27_G1 | 5005 B00Ah |
| EPWM27_G2 | 5009 B00Ah |
| EPWM27_G3 | 500D B00Ah |
| EPWM28_G0 | 5001 C00Ah |
| EPWM28_G1 | 5005 C00Ah |
| EPWM28_G2 | 5009 C00Ah |
| EPWM28_G3 | 500D C00Ah |
| EPWM29_G0 | 5001 D00Ah |
| EPWM29_G1 | 5005 D00Ah |
| EPWM29_G2 | 5009 D00Ah |
| EPWM29_G3 | 500D D00Ah |
| EPWM30_G0 | 5001 E00Ah |
| EPWM30_G1 | 5005 E00Ah |
| EPWM30_G2 | 5009 E00Ah |
| EPWM30_G3 | 500D E00Ah |
| EPWM31_G0 | 5001 F00Ah |
| EPWM31_G1 | 5005 F00Ah |
| EPWM31_G2 | 5009 F00Ah |
| EPWM31_G3 | 500D F00Ah |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED_1 | |||||||
| R | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED_1 | CTRMAX | SYNCI | CTRDIR | ||||
| R | R/W1TC | R/W1TC | R | ||||
| 0h | 0h | 0h | 1h | ||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15:3 | RESERVED_1 | R | 0h | Reserved |
| 2 | CTRMAX | R/W1TC | 0h | Time-Base Counter Max Latched Status Bit 0:Reading a 0 indicates the time-base counter never reached its maximum value. Writing a 0 will have no effect. 1:Reading a 1 on this bit indicates that the time-base counter reached the max value 0xFFFF. Writing a 1 to this bit will clear the latched event. |
| 1 | SYNCI | R/W1TC | 0h | Input Synchronization Latched Status Bit 0:Writing a 0 will have no effect. Reading a 0 indicates no external synchronization event has occurred. 1:Reading a 1 on this bit indicates that an external synchronization event has occurred [EPWMxSYNCI]. Writing a 1 to this bit will clear the latched event. |
| 0 | CTRDIR | R | 1h | Time Base Counter Direction Status Bit 0:Time-Base Counter is currently counting down. 1:Time-Base Counter is currently counting up. Note: This bit is only valid when the counter is not frozen. |