SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
ADC Interrupt SOC Selection 1 Register.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| ADC0_G0_G5 | 502C 0014h |
| ADC1_G0_G5 | 502C 1014h |
| ADC2_G0_G5 | 502C 2014h |
| ADC3_G0_G5 | 502C 3014h |
| ADC4_G0_G5 | 502C 4014h |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| SOC7 | SOC6 | SOC5 | SOC4 | ||||
| R/W | R/W | R/W | R/W | ||||
| 0h | 0h | 0h | 0h | ||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| SOC3 | SOC2 | SOC1 | SOC0 | ||||
| R/W | R/W | R/W | R/W | ||||
| 0h | 0h | 0h | 0h | ||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15:14 | SOC7 | R/W | 0h | SOC7 ADC Interrupt Trigger Select. Selects which, if any, ADCINT triggers SOC7. The trigger selected in this field is in addition to the TRIGSEL field in the ADCSOCxCTL register. 00 No ADCINT will trigger SOC7. TRIGSEL field alone determines SOC0 trigger. 01 ADCINT1 will trigger SOC7. 10 ADCINT2 will trigger SOC7. 11 Invalid selection. |
| 13:12 | SOC6 | R/W | 0h | SOC6 ADC Interrupt Trigger Select. Selects which, if any, ADCINT triggers SOC6. The trigger selected in this field is in addition to the TRIGSEL field in the ADCSOCxCTL register. 00 No ADCINT will trigger SOC6. TRIGSEL field alone determines SOC0 trigger. 01 ADCINT1 will trigger SOC6. 10 ADCINT2 will trigger SOC6. 11 Invalid selection. |
| 11:10 | SOC5 | R/W | 0h | SOC5 ADC Interrupt Trigger Select. Selects which, if any, ADCINT triggers SOC5. The trigger selected in this field is in addition to the TRIGSEL field in the ADCSOCxCTL register. 00 No ADCINT will trigger SOC5. TRIGSEL field alone determines SOC0 trigger. 01 ADCINT1 will trigger SOC5. 10 ADCINT2 will trigger SOC5. 11 Invalid selection. |
| 9:8 | SOC4 | R/W | 0h | SOC4 ADC Interrupt Trigger Select. Selects which, if any, ADCINT triggers SOC4. The trigger selected in this field is in addition to the TRIGSEL field in the ADCSOCxCTL register. 00 No ADCINT will trigger SOC4. TRIGSEL field alone determines SOC0 trigger. 01 ADCINT1 will trigger SOC4. 10 ADCINT2 will trigger SOC4. 11 Invalid selection. |
| 7:6 | SOC3 | R/W | 0h | SOC3 ADC Interrupt Trigger Select. Selects which, if any, ADCINT triggers SOC3. The trigger selected in this field is in addition to the TRIGSEL field in the ADCSOCxCTL register. 00 No ADCINT will trigger SOC3. TRIGSEL field alone determines SOC0 trigger. 01 ADCINT1 will trigger SOC3. 10 ADCINT2 will trigger SOC3. 11 Invalid selection. |
| 5:4 | SOC2 | R/W | 0h | SOC2 ADC Interrupt Trigger Select. Selects which, if any, ADCINT triggers SOC2. The trigger selected in this field is in addition to the TRIGSEL field in the ADCSOCxCTL register. 00 No ADCINT will trigger SOC2. TRIGSEL field alone determines SOC0 trigger. 01 ADCINT1 will trigger SOC2. 10 ADCINT2 will trigger SOC2. 11 Invalid selection. |
| 3:2 | SOC1 | R/W | 0h | SOC1 ADC Interrupt Trigger Select. Selects which, if any, ADCINT triggers SOC1. The trigger selected in this field is in addition to the TRIGSEL field in the ADCSOCxCTL register. 00 No ADCINT will trigger SOC1. TRIGSEL field alone determines SOC0 trigger. 01 ADCINT1 will trigger SOC1. 10 ADCINT2 will trigger SOC1. 11 Invalid selection. |
| 1:0 | SOC0 | R/W | 0h | SOC0 ADC Interrupt Trigger Select. Selects which, if any, ADCINT triggers SOC0. The trigger selected in this field is in addition to the TRIGSEL field in the ADCSOCxCTL register. 00 No ADCINT will trigger SOC0. TRIGSEL field alone determines SOC0 trigger. 01 ADCINT1 will trigger SOC0. 10 ADCINT2 will trigger SOC0. 11 Invalid selection. |