SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Peripheral PLL status regiser.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MSS_TOPRCM | 5320 0824h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| PLL_PER_STATUS_PONOUT | PLL_PER_STATUS_PGOODOUT | PLL_PER_STATUS_LDOPWDN | PLL_PER_STATUS_RECAL_BSTATUS3 | PLL_PER_STATUS_RECAL_OPPIN | RESERVED | ||
| R | R | R | R | R | NONE | ||
| 1h | 1h | 1h | 0h | 0h | 0h | ||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | PLL_PER_STATUS_CLKOUTLDOENACK | PLL_PER_STATUS_CLKDCOLDOACK | PLL_PER_STATUS_PHASELOCK | PLL_PER_STATUS_FREQLOCK | PLL_PER_STATUS_BYPASSACK | ||
| NONE | R | R | R | R | R | ||
| 0h | 1h | 0h | 0h | 0h | 1h | ||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| PLL_PER_STATUS_STBYRETACK | PLL_PER_STATUS_LOSSREF | PLL_PER_STATUS_CLKOUTENACK | PLL_PER_STATUS_LOCK2 | PLL_PER_STATUS_M2CHANGEACK | PLL_PER_STATUS_SSCACK | PLL_PER_STATUS_HIGHJITTER | PLL_PER_STATUS_BYPASS |
| R | R | R | R | R | R | R | R |
| 0h | 1h | 0h | 0h | 0h | 0h | 0h | 1h |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | PLL_PER_STATUS_PONOUT | R | 1h | Status of the weak power-switch 0x0 : indicates the/OFF status of the weak power-switch in digital to SOC. 0x1 : ndicates the ON status of the weak power-switch in digital to SOC. |
| 30 | PLL_PER_STATUS_PGOODOUT | R | 1h | Status of the strong power-switch 0x0 : indicates the/OFF status of the strong power-switch in digital to SOC. 0x1 : ndicates the ON status of the strong power-switch in digital to SOC. |
| 29 | PLL_PER_STATUS_LDOPWDN | R | 1h | 1'b1 indicates ADPLLLJ internal LDO is power down. VDDLDOOUT will be un-defined in this condition |
| 28 | PLL_PER_STATUS_RECAL_BSTATUS3 | R | 0h | Recalibration status flag. 1 ADPLLLJ requires recalibration |
| 27 | PLL_PER_STATUS_RECAL_OPPIN | R | 0h | Recalibration status flag. 1 ADPLLLJ requires recalibration |
| 26:13 | RESERVED | NONE | 0h | Reserved |
| 12 | PLL_PER_STATUS_CLKOUTLDOENACK | R | 1h | Indicates the enable/disable condition of CLKOUTLDOEN 0x0 = CLKOUTLDO gating completed 0x1 = CLKOUTLDO enabling completed |
| 11 | PLL_PER_STATUS_CLKDCOLDOACK | R | 0h | Indicates the enable/disable condition of CLKDCOLDOEN 0x0 = CLKDCOLDO gating completed 0x1 = CLKDCOLDO enabling completed |
| 10 | PLL_PER_STATUS_PHASELOCK | R | 0h | Status on PHASELOCK output pin |
| 9 | PLL_PER_STATUS_FREQLOCK | R | 0h | Status on FREQLOCK output pin |
| 8 | PLL_PER_STATUS_BYPASSACK | R | 1h | Status of BYPASSACK output pin |
| 7 | PLL_PER_STATUS_STBYRETACK | R | 0h | Standby and retention status 0x0: indicates to SOC that all internal clocks in ADPLLLJ are active and it is starting the relock process. 0x1: indicates to SOC that all internal clocks in ADPLLLJ are gated and it is ready for retention. |
| 6 | PLL_PER_STATUS_LOSSREF | R | 1h | Reference input loss is indicated by 1'b0. |
| 5 | PLL_PER_STATUS_CLKOUTENACK | R | 0h | Indicates the enable/disable condition of CLKOUTEN 0x0 = CLKOUT gating completed 0x1 = CLKOUT enabling completed |
| 4 | PLL_PER_STATUS_LOCK2 | R | 0h | ADPLL internal loop lock status |
| 3 | PLL_PER_STATUS_M2CHANGEACK | R | 0h | Acknowledge for change to M2 divider. Toggles from 1-0 or 0-1 [depending on current value] once CLKOUT frequency change has completed. |
| 2 | PLL_PER_STATUS_SSCACK | R | 0h | Spread Spectrum status 0x0 : Spread-spectrum Clocking is disabled on output clocks 0x1 : Spread-spectrum Clocking is enabled on output clocks |
| 1 | PLL_PER_STATUS_HIGHJITTER | R | 0h | 1'b1 indicates jitter. After PHASELOCK is asserted high, the HIGHJITTER flag is asserted high if phase error between REFCLK and FBCLK greater than 24%. |
| 0 | PLL_PER_STATUS_BYPASS | R | 1h | Bypass status signal. 1'b1 CLKOUT in bypass |