SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Rx FIFO 1 Acknowledge register. FIFO 1 acknowledge last index of read buffers, updates get index and fill level.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MCAN0 | 5260 82B8h |
| MCAN1 | 5261 82B8h |
| MCAN2 | 5262 82B8h |
| MCAN3 | 5263 82B8h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| NU55 | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| NU55 | |||||||
| R | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| NU55 | |||||||
| R | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| NU55 | F1AI | ||||||
| R | R/W | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:6 | NU55 | R | 0h | Reserved |
| 5:0 | F1AI | R/W | 0h | Rx FIFO 1 Acknowledge Index After the Host CPU has read a message or a sequence of messages from Rx FIFO 1 it has to write the buffer index of the last element read from Rx FIFO 1 to the MCAN_RXF1A[5-0] F1AI field. This will set the Rx FIFO 1 Get Index MCAN_RXF1S[13-8] F1GI field to the MCAN_RXF1A[5-0] F1AI field + 1 and update the FIFO 1 Fill Level MCAN_RXF1S[6-0] F1FL field. |