SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Used to configure the PWM controls when in DE mode.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| EPWM0_G0 | 5000 0808h |
| EPWM0_G1 | 5004 0808h |
| EPWM0_G2 | 5008 0808h |
| EPWM0_G3 | 500C 0808h |
| EPWM1_G0 | 5000 1808h |
| EPWM1_G1 | 5004 1808h |
| EPWM1_G2 | 5008 1808h |
| EPWM1_G3 | 500C 1808h |
| EPWM2_G0 | 5000 2808h |
| EPWM2_G1 | 5004 2808h |
| EPWM2_G2 | 5008 2808h |
| EPWM2_G3 | 500C 2808h |
| EPWM3_G0 | 5000 3808h |
| EPWM3_G1 | 5004 3808h |
| EPWM3_G2 | 5008 3808h |
| EPWM3_G3 | 500C 3808h |
| EPWM4_G0 | 5000 4808h |
| EPWM4_G1 | 5004 4808h |
| EPWM4_G2 | 5008 4808h |
| EPWM4_G3 | 500C 4808h |
| EPWM5_G0 | 5000 5808h |
| EPWM5_G1 | 5004 5808h |
| EPWM5_G2 | 5008 5808h |
| EPWM5_G3 | 500C 5808h |
| EPWM6_G0 | 5000 6808h |
| EPWM6_G1 | 5004 6808h |
| EPWM6_G2 | 5008 6808h |
| EPWM6_G3 | 500C 6808h |
| EPWM7_G0 | 5000 7808h |
| EPWM7_G1 | 5004 7808h |
| EPWM7_G2 | 5008 7808h |
| EPWM7_G3 | 500C 7808h |
| EPWM8_G0 | 5000 8808h |
| EPWM8_G1 | 5004 8808h |
| EPWM8_G2 | 5008 8808h |
| EPWM8_G3 | 500C 8808h |
| EPWM9_G0 | 5000 9808h |
| EPWM9_G1 | 5004 9808h |
| EPWM9_G2 | 5008 9808h |
| EPWM9_G3 | 500C 9808h |
| EPWM10_G0 | 5000 A808h |
| EPWM10_G1 | 5004 A808h |
| EPWM10_G2 | 5008 A808h |
| EPWM10_G3 | 500C A808h |
| EPWM11_G0 | 5000 B808h |
| EPWM11_G1 | 5004 B808h |
| EPWM11_G2 | 5008 B808h |
| EPWM11_G3 | 500C B808h |
| EPWM12_G0 | 5000 C808h |
| EPWM12_G1 | 5004 C808h |
| EPWM12_G2 | 5008 C808h |
| EPWM12_G3 | 500C C808h |
| EPWM13_G0 | 5000 D808h |
| EPWM13_G1 | 5004 D808h |
| EPWM13_G2 | 5008 D808h |
| EPWM13_G3 | 500C D808h |
| EPWM14_G0 | 5000 E808h |
| EPWM14_G1 | 5004 E808h |
| EPWM14_G2 | 5008 E808h |
| EPWM14_G3 | 500C E808h |
| EPWM15_G0 | 5000 F808h |
| EPWM15_G1 | 5004 F808h |
| EPWM15_G2 | 5008 F808h |
| EPWM15_G3 | 500C F808h |
| EPWM16_G0 | 5001 0808h |
| EPWM16_G1 | 5005 0808h |
| EPWM16_G2 | 5009 0808h |
| EPWM16_G3 | 500D 0808h |
| EPWM17_G0 | 5001 1808h |
| EPWM17_G1 | 5005 1808h |
| EPWM17_G2 | 5009 1808h |
| EPWM17_G3 | 500D 1808h |
| EPWM18_G0 | 5001 2808h |
| EPWM18_G1 | 5005 2808h |
| EPWM18_G2 | 5009 2808h |
| EPWM18_G3 | 500D 2808h |
| EPWM19_G0 | 5001 3808h |
| EPWM19_G1 | 5005 3808h |
| EPWM19_G2 | 5009 3808h |
| EPWM19_G3 | 500D 3808h |
| EPWM20_G0 | 5001 4808h |
| EPWM20_G1 | 5005 4808h |
| EPWM20_G2 | 5009 4808h |
| EPWM20_G3 | 500D 4808h |
| EPWM21_G0 | 5001 5808h |
| EPWM21_G1 | 5005 5808h |
| EPWM21_G2 | 5009 5808h |
| EPWM21_G3 | 500D 5808h |
| EPWM22_G0 | 5001 6808h |
| EPWM22_G1 | 5005 6808h |
| EPWM22_G2 | 5009 6808h |
| EPWM22_G3 | 500D 6808h |
| EPWM23_G0 | 5001 7808h |
| EPWM23_G1 | 5005 7808h |
| EPWM23_G2 | 5009 7808h |
| EPWM23_G3 | 500D 7808h |
| EPWM24_G0 | 5001 8808h |
| EPWM24_G1 | 5005 8808h |
| EPWM24_G2 | 5009 8808h |
| EPWM24_G3 | 500D 8808h |
| EPWM25_G0 | 5001 9808h |
| EPWM25_G1 | 5005 9808h |
| EPWM25_G2 | 5009 9808h |
| EPWM25_G3 | 500D 9808h |
| EPWM26_G0 | 5001 A808h |
| EPWM26_G1 | 5005 A808h |
| EPWM26_G2 | 5009 A808h |
| EPWM26_G3 | 500D A808h |
| EPWM27_G0 | 5001 B808h |
| EPWM27_G1 | 5005 B808h |
| EPWM27_G2 | 5009 B808h |
| EPWM27_G3 | 500D B808h |
| EPWM28_G0 | 5001 C808h |
| EPWM28_G1 | 5005 C808h |
| EPWM28_G2 | 5009 C808h |
| EPWM28_G3 | 500D C808h |
| EPWM29_G0 | 5001 D808h |
| EPWM29_G1 | 5005 D808h |
| EPWM29_G2 | 5009 D808h |
| EPWM29_G3 | 500D D808h |
| EPWM30_G0 | 5001 E808h |
| EPWM30_G1 | 5005 E808h |
| EPWM30_G2 | 5009 E808h |
| EPWM30_G3 | 500D E808h |
| EPWM31_G0 | 5001 F808h |
| EPWM31_G1 | 5005 F808h |
| EPWM31_G2 | 5009 F808h |
| EPWM31_G3 | 500D F808h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED_3 | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED_3 | TRIPENABLE | ||||||
| R | R/W | ||||||
| 0h | 0h | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED_2 | |||||||
| R | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED_2 | TRIPSELB | PWMB | RESERVED_1 | TRIPSELA | PWMA | ||
| R | R/W | R/W | R | R/W | R/W | ||
| 0h | 0h | 0h | 0h | 0h | 0h | ||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:17 | RESERVED_3 | R | 0h | Reserved |
| 16 | TRIPENABLE | R/W | 0h | 0 : PWMTRIP does not bypass the diode emulation logic. 1 : PWMTRIP bypasses the diode emulation PWM generation logic [not complete bypass of module] |
| 15:7 | RESERVED_2 | R | 0h | Reserved |
| 6 | TRIPSELB | R/W | 0h | 0 : TRIPH 1 : TRIPL |
| 5:4 | PWMB | R/W | 0h | 00 : synchronized version of TRIPH or TRIPL signal as selected by the TRIPSELB 01 : synchronized and inverted version of TRIPH or TRIPL signal as selected by the TRIPSELB 10 : A constant 0 drives PWMB when DEACTIVE flag is set. 11 : A constant 1 drives PWMB when DEACTIVE flag is set. |
| 3 | RESERVED_1 | R | 0h | Reserved |
| 2 | TRIPSELA | R/W | 0h | 0 : TRIPH 1 : TRIPL |
| 1:0 | PWMA | R/W | 0h | 00 : synchronized version of TRIPH or TRIPL signal as selected by the TRIPSELA 01 : synchronized and inverted version of TRIPH or TRIPL signal as selected by the TRIPSELA 10 : A constant 0 drives PWMA when DEACTIVE flag is set. 11 : A constant 1 drives PWMA when DEACTIVE flag is set. |