SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
New Data 2 register. NewData flags of dedicated Rx buffers 32-63. The register holds the New Data flags of Rx Buffers 32 to 63. The flags are set when the respective Rx Buffer has been updated from a received frame. The flags remain set until the Host CPU clears them. A flag is cleared by writing a 1h to the corresponding bit position. Writing a 0h has no effect. A hard reset will clear the register .
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MCAN0 | 5260 829Ch |
| MCAN1 | 5261 829Ch |
| MCAN2 | 5262 829Ch |
| MCAN3 | 5263 829Ch |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| ND32_63 | |||||||
| R/W | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| ND32_63 | |||||||
| R/W | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| ND32_63 | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| ND32_63 | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:0 | ND32_63 | R/W | 0h | New Data 63-32 |