SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Dead-Band Generator Control Register 2
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| EPWM0_G0 | 5000 001Ah |
| EPWM0_G1 | 5004 001Ah |
| EPWM0_G2 | 5008 001Ah |
| EPWM0_G3 | 500C 001Ah |
| EPWM1_G0 | 5000 101Ah |
| EPWM1_G1 | 5004 101Ah |
| EPWM1_G2 | 5008 101Ah |
| EPWM1_G3 | 500C 101Ah |
| EPWM2_G0 | 5000 201Ah |
| EPWM2_G1 | 5004 201Ah |
| EPWM2_G2 | 5008 201Ah |
| EPWM2_G3 | 500C 201Ah |
| EPWM3_G0 | 5000 301Ah |
| EPWM3_G1 | 5004 301Ah |
| EPWM3_G2 | 5008 301Ah |
| EPWM3_G3 | 500C 301Ah |
| EPWM4_G0 | 5000 401Ah |
| EPWM4_G1 | 5004 401Ah |
| EPWM4_G2 | 5008 401Ah |
| EPWM4_G3 | 500C 401Ah |
| EPWM5_G0 | 5000 501Ah |
| EPWM5_G1 | 5004 501Ah |
| EPWM5_G2 | 5008 501Ah |
| EPWM5_G3 | 500C 501Ah |
| EPWM6_G0 | 5000 601Ah |
| EPWM6_G1 | 5004 601Ah |
| EPWM6_G2 | 5008 601Ah |
| EPWM6_G3 | 500C 601Ah |
| EPWM7_G0 | 5000 701Ah |
| EPWM7_G1 | 5004 701Ah |
| EPWM7_G2 | 5008 701Ah |
| EPWM7_G3 | 500C 701Ah |
| EPWM8_G0 | 5000 801Ah |
| EPWM8_G1 | 5004 801Ah |
| EPWM8_G2 | 5008 801Ah |
| EPWM8_G3 | 500C 801Ah |
| EPWM9_G0 | 5000 901Ah |
| EPWM9_G1 | 5004 901Ah |
| EPWM9_G2 | 5008 901Ah |
| EPWM9_G3 | 500C 901Ah |
| EPWM10_G0 | 5000 A01Ah |
| EPWM10_G1 | 5004 A01Ah |
| EPWM10_G2 | 5008 A01Ah |
| EPWM10_G3 | 500C A01Ah |
| EPWM11_G0 | 5000 B01Ah |
| EPWM11_G1 | 5004 B01Ah |
| EPWM11_G2 | 5008 B01Ah |
| EPWM11_G3 | 500C B01Ah |
| EPWM12_G0 | 5000 C01Ah |
| EPWM12_G1 | 5004 C01Ah |
| EPWM12_G2 | 5008 C01Ah |
| EPWM12_G3 | 500C C01Ah |
| EPWM13_G0 | 5000 D01Ah |
| EPWM13_G1 | 5004 D01Ah |
| EPWM13_G2 | 5008 D01Ah |
| EPWM13_G3 | 500C D01Ah |
| EPWM14_G0 | 5000 E01Ah |
| EPWM14_G1 | 5004 E01Ah |
| EPWM14_G2 | 5008 E01Ah |
| EPWM14_G3 | 500C E01Ah |
| EPWM15_G0 | 5000 F01Ah |
| EPWM15_G1 | 5004 F01Ah |
| EPWM15_G2 | 5008 F01Ah |
| EPWM15_G3 | 500C F01Ah |
| EPWM16_G0 | 5001 001Ah |
| EPWM16_G1 | 5005 001Ah |
| EPWM16_G2 | 5009 001Ah |
| EPWM16_G3 | 500D 001Ah |
| EPWM17_G0 | 5001 101Ah |
| EPWM17_G1 | 5005 101Ah |
| EPWM17_G2 | 5009 101Ah |
| EPWM17_G3 | 500D 101Ah |
| EPWM18_G0 | 5001 201Ah |
| EPWM18_G1 | 5005 201Ah |
| EPWM18_G2 | 5009 201Ah |
| EPWM18_G3 | 500D 201Ah |
| EPWM19_G0 | 5001 301Ah |
| EPWM19_G1 | 5005 301Ah |
| EPWM19_G2 | 5009 301Ah |
| EPWM19_G3 | 500D 301Ah |
| EPWM20_G0 | 5001 401Ah |
| EPWM20_G1 | 5005 401Ah |
| EPWM20_G2 | 5009 401Ah |
| EPWM20_G3 | 500D 401Ah |
| EPWM21_G0 | 5001 501Ah |
| EPWM21_G1 | 5005 501Ah |
| EPWM21_G2 | 5009 501Ah |
| EPWM21_G3 | 500D 501Ah |
| EPWM22_G0 | 5001 601Ah |
| EPWM22_G1 | 5005 601Ah |
| EPWM22_G2 | 5009 601Ah |
| EPWM22_G3 | 500D 601Ah |
| EPWM23_G0 | 5001 701Ah |
| EPWM23_G1 | 5005 701Ah |
| EPWM23_G2 | 5009 701Ah |
| EPWM23_G3 | 500D 701Ah |
| EPWM24_G0 | 5001 801Ah |
| EPWM24_G1 | 5005 801Ah |
| EPWM24_G2 | 5009 801Ah |
| EPWM24_G3 | 500D 801Ah |
| EPWM25_G0 | 5001 901Ah |
| EPWM25_G1 | 5005 901Ah |
| EPWM25_G2 | 5009 901Ah |
| EPWM25_G3 | 500D 901Ah |
| EPWM26_G0 | 5001 A01Ah |
| EPWM26_G1 | 5005 A01Ah |
| EPWM26_G2 | 5009 A01Ah |
| EPWM26_G3 | 500D A01Ah |
| EPWM27_G0 | 5001 B01Ah |
| EPWM27_G1 | 5005 B01Ah |
| EPWM27_G2 | 5009 B01Ah |
| EPWM27_G3 | 500D B01Ah |
| EPWM28_G0 | 5001 C01Ah |
| EPWM28_G1 | 5005 C01Ah |
| EPWM28_G2 | 5009 C01Ah |
| EPWM28_G3 | 500D C01Ah |
| EPWM29_G0 | 5001 D01Ah |
| EPWM29_G1 | 5005 D01Ah |
| EPWM29_G2 | 5009 D01Ah |
| EPWM29_G3 | 500D D01Ah |
| EPWM30_G0 | 5001 E01Ah |
| EPWM30_G1 | 5005 E01Ah |
| EPWM30_G2 | 5009 E01Ah |
| EPWM30_G3 | 500D E01Ah |
| EPWM31_G0 | 5001 F01Ah |
| EPWM31_G1 | 5005 F01Ah |
| EPWM31_G2 | 5009 F01Ah |
| EPWM31_G3 | 500D F01Ah |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED_1 | |||||||
| R | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED_1 | SHDWDBCTLMODE | LOADDBCTLMODE | |||||
| R | R/W | R/W | |||||
| 0h | 0h | 0h | |||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15:3 | RESERVED_1 | R | 0h | Reserved |
| 2 | SHDWDBCTLMODE | R/W | 0h | DBCTL Load Mode 0:Immediate mode - only the Active DBCTL register is used. All writes/reads via the CPU directly access the Active register. 1:Shadow mode - All writes and reads to bits [5:0] of the DBCTL register are shadowed. All other bits still access the active register. |
| 1:0 | LOADDBCTLMODE | R/W | 0h | Active DBCTL Load from Shadow Select Mode 00:Load on Counter = 0 [CNT_eq] 01:Load on Counter = Period [PRD_eq] 10:Load on either Counter = 0, or Counter = Period 11:Freeze [no loads possible] Note: has no effect in Immediate mode |