SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Update Compare 0 value to be added to the compare register 0 value on compare match.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| RTI0 | 5218 0054h |
| RTI1 | 5218 1054h |
| RTI2 | 5218 2054h |
| RTI3 | 5218 3054h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| UDCP0 | |||||||
| R/W | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| UDCP0 | |||||||
| R/W | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| UDCP0 | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| UDCP0 | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:0 | UDCP0 | R/W | 0h | UDCP0: Update Compare 0 Register. This registers holds a value, which is added to the value in the compare 0 register each time a compare matches. This gives the possibility to generate periodic interrupts without software intervention. User and privilege mode [read]: value to be added to the compare 0 register on the next compare match Privilege mode [write]: new update value |