SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
ADC PPB3 Partial Sum Register.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| ADC0_G0_G5 | 502C 01B4h |
| ADC1_G0_G5 | 502C 11B4h |
| ADC2_G0_G5 | 502C 21B4h |
| ADC3_G0_G5 | 502C 31B4h |
| ADC4_G0_G5 | 502C 41B4h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| SIGN | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| PSUM | |||||||
| R | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| PSUM | |||||||
| R | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| PSUM | |||||||
| R | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:24 | SIGN | R | 0h | Sign Extended Bits. These bits reflect the same value as bit 23. |
| 23:0 | PSUM | R | 0h | Post Processing Block 3 Oversampling Partial Sum. Each time a new result propagates through the PPB signal chain and latches into ADCPPB3RESULT the result is subsequently accumulated into this register. This register is reset when either a count-match event occurs [PCOUNT = LIMIT] or PPB3 receives a sync. event. This result is available 1 SYSCLK cycle after the associated ADCPPB3RESULT is available. This will be 2 SYSCLK cycles after the associated ADCRESULT is available, unless multiple PPBs point to the same SOC. In the case of multiple PPBs associated with the same SOC, the lowest numbered PPB's result will be availble 2 SYSCLK cycle after the associated ADCRESULT and subsequent results [in order from lowest numbered PPB to highest] will each become available every 2-3 SYSCLK cycles [refer to the TRM for detailed timing information]. |