SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Event Select within corresponding group.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| CONTROLSS_DMAXBAR | 502D 6490h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | DMAXBAR14_G3_SEL | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:4 | RESERVED | NONE | 0h | Reserved |
| 3:0 | DMAXBAR14_G3_SEL | R/W | 0h | FSI DMA requests to corresponding XBAR 0:FSIRX0.RX_DMA_EVT 1; FSIRX0_DMATRIG1 2:FSIRX0_DMATRIG2 3:FSIRX1.RX_DMA_EVT 4; FSIRX1_DMATRIG1 5:FSIRX1_DMATRIG2 6:FSIRX2.RX_DMA_EVT 7; FSIRX2_DMATRIG1 8:FSIRX2_DMATRIG2 9:FSIRX3.RX_DMA_EVT 10; FSIRX3_DMATRIG1 11:FSIRX3_DMATRIG2 12:FSITX0.TX_DMA_EVT 13:FSITX1.TX_DMA_EVT 14:FSITX2.TX_DMA_EVT 15:FSITX3.TX_DMA_EVT |