SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
OUTPUT XBAR 0 Input Select.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| CONTROLSS_OUTPUTXBAR | 502D 811Ch |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | OUTPUTXBAR0_G7_SEL | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| OUTPUTXBAR0_G7_SEL | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| OUTPUTXBAR0_G7_SEL | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:20 | RESERVED | NONE | 0h | Reserved |
| 19:0 | OUTPUTXBAR0_G7_SEL | R/W | 0h | G7: OUTPUT XBAR0 G7 Input Select 0:CMP8SS0.CTRIPOUTL 1:CMP8SS0.CTRIPOUTH 2:CMP8SS1.CTRIPOUTL 3:CMP8SS1.CTRIPOUTH 4:CMP8SS2.CTRIPOUTL 5:CMP8SS2.CTRIPOUTH 6:CMP8SS3.CTRIPOUTL 7:CMP8SS3.CTRIPOUTH 8:CMP8SS4.CTRIPOUTL 9:CMP8SS4.CTRIPOUTH 10:CMP8SS5.CTRIPOUTL 11:CMP8SS5.CTRIPOUTH 12:CMP8SS6.CTRIPOUTL 13:CMP8SS6.CTRIPOUTH 14:CMP8SS7.CTRIPOUTL 15:CMP8SS7.CTRIPOUTH 16:CMP8SS8.CTRIPOUTL 17:CMP8SS8.CTRIPOUTH 18:CMP8SS9.CTRIPOUTL 19:CMP8SS9.CTRIPOUTH |