SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
This register shows the Status of all MMR Access Errors.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MSS_CTRL | 50D1 8018h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | MSS_PERIPH_ERRAGG_STATUS_RAW0_HSM_CTRL_WR | MSS_PERIPH_ERRAGG_STATUS_RAW0_HSM_CTRL_RD | MSS_PERIPH_ERRAGG_STATUS_RAW0_HSM_SOC_CTRL_WR | MSS_PERIPH_ERRAGG_STATUS_RAW0_HSM_SOC_CTRL_RD | |||
| NONE | R/W | R/W | R/W | R/W | |||
| 0h | 0h | 0h | 0h | 0h | |||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| MSS_PERIPH_ERRAGG_STATUS_RAW0_TOP_RCM_WR | MSS_PERIPH_ERRAGG_STATUS_RAW0_TOP_RCM_RD | MSS_PERIPH_ERRAGG_STATUS_RAW0_TOP_CTRL_WR | MSS_PERIPH_ERRAGG_STATUS_RAW0_TOP_CTRL_RD | MSS_PERIPH_ERRAGG_STATUS_RAW0_MSS_RCM_WR | MSS_PERIPH_ERRAGG_STATUS_RAW0_MSS_RCM_RD | MSS_PERIPH_ERRAGG_STATUS_RAW0_MSS_CTRL_WR | MSS_PERIPH_ERRAGG_STATUS_RAW0_MSS_CTRL_RD |
| R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:12 | RESERVED | NONE | 0h | Reserved |
| 11 | MSS_PERIPH_ERRAGG_STATUS_RAW0_HSM_CTRL_WR | R/W | 0h | Raw Status of Interrupt from HSM_CTRL. Set irrespective if the Interupt is masked or unmasked in MSS_PERIPH_ERRAGG_MASK0 |
| 10 | MSS_PERIPH_ERRAGG_STATUS_RAW0_HSM_CTRL_RD | R/W | 0h | Raw Status of Interrupt from HSM_CTRL. Set irrespective if the Interupt is masked or unmasked in MSS_PERIPH_ERRAGG_MASK0 |
| 9 | MSS_PERIPH_ERRAGG_STATUS_RAW0_HSM_SOC_CTRL_WR | R/W | 0h | Raw Status of Interrupt from HSM_SOC_CTRL. Set irrespective if the Interupt is masked or unmasked in MSS_PERIPH_ERRAGG_MASK0 |
| 8 | MSS_PERIPH_ERRAGG_STATUS_RAW0_HSM_SOC_CTRL_RD | R/W | 0h | Raw Status of Interrupt from HSM_SOC_CTRL. Set irrespective if the Interupt is masked or unmasked in MSS_PERIPH_ERRAGG_MASK0 |
| 7 | MSS_PERIPH_ERRAGG_STATUS_RAW0_TOP_RCM_WR | R/W | 0h | Raw Status of Interrupt from TOP_RCM. Set irrespective if the Interupt is masked or unmasked in MSS_PERIPH_ERRAGG_MASK0 |
| 6 | MSS_PERIPH_ERRAGG_STATUS_RAW0_TOP_RCM_RD | R/W | 0h | Raw Status of Interrupt from TOP_RCM. Set irrespective if the Interupt is masked or unmasked in MSS_PERIPH_ERRAGG_MASK0 |
| 5 | MSS_PERIPH_ERRAGG_STATUS_RAW0_TOP_CTRL_WR | R/W | 0h | Raw Status of Interrupt from TOP_CTRL. Set irrespective if the Interupt is masked or unmasked in MSS_PERIPH_ERRAGG_MASK0 |
| 4 | MSS_PERIPH_ERRAGG_STATUS_RAW0_TOP_CTRL_RD | R/W | 0h | Raw Status of Interrupt from TOP_CTRL. Set irrespective if the Interupt is masked or unmasked in MSS_PERIPH_ERRAGG_MASK0 |
| 3 | MSS_PERIPH_ERRAGG_STATUS_RAW0_MSS_RCM_WR | R/W | 0h | Raw Status of Interrupt from MSS_RCM. Set irrespective if the Interupt is masked or unmasked in MSS_PERIPH_ERRAGG_MASK0 |
| 2 | MSS_PERIPH_ERRAGG_STATUS_RAW0_MSS_RCM_RD | R/W | 0h | Raw Status of Interrupt from MSS_RCM. Set irrespective if the Interupt is masked or unmasked in MSS_PERIPH_ERRAGG_MASK0 |
| 1 | MSS_PERIPH_ERRAGG_STATUS_RAW0_MSS_CTRL_WR | R/W | 0h | Raw Status of Interrupt from MSS_CTRL. Set irrespective if the Interupt is masked or unmasked in MSS_PERIPH_ERRAGG_MASK0 |
| 0 | MSS_PERIPH_ERRAGG_STATUS_RAW0_MSS_CTRL_RD | R/W | 0h | Raw Status of Interrupt from MSS_CTRL. Set irrespective if the Interupt is masked or unmasked in MSS_PERIPH_ERRAGG_MASK0 |