SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Raw status for uncorrectable error from R5SS1 CORE1 Memories.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MSS_CTRL | 50D1 80F8h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | R5SS1_CPU1_ECC_UNCORR_ERRAGG_STATUS_RAW_R5SS1_CPU1_DDATA_UNCORR_ERR | R5SS1_CPU1_ECC_UNCORR_ERRAGG_STATUS_RAW_R5SS1_CPU1_DTAG_UNCORR_ERR | R5SS1_CPU1_ECC_UNCORR_ERRAGG_STATUS_RAW_R5SS1_CPU1_B0TCM_UNCORR_ERR | R5SS1_CPU1_ECC_UNCORR_ERRAGG_STATUS_RAW_R5SS1_CPU1_B1TCM_UNCORR_ERR | R5SS1_CPU1_ECC_UNCORR_ERRAGG_STATUS_RAW_R5SS1_CPU1_ATCM_UNCORR_ERR | ||
| NONE | R/W | R/W | R/W | R/W | R/W | ||
| 0h | 0h | 0h | 0h | 0h | 0h | ||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:5 | RESERVED | NONE | 0h | Reserved |
| 4 | R5SS1_CPU1_ECC_UNCORR_ERRAGG_STATUS_RAW_R5SS1_CPU1_DDATA_UNCORR_ERR | R/W | 0h | Raw Status of Interrupt from correctable error of corresponding CPU Set only if Interupt is unmasked in corresponding R5SS*_CPU*_ECC_UNCORR_ERRAGG_MASK register Wrie 0x1 to clear this interrupt. |
| 3 | R5SS1_CPU1_ECC_UNCORR_ERRAGG_STATUS_RAW_R5SS1_CPU1_DTAG_UNCORR_ERR | R/W | 0h | Raw Status of Interrupt from correctable error of corresponding CPU Set only if Interupt is unmasked in corresponding R5SS*_CPU*_ECC_UNCORR_ERRAGG_MASK register Wrie 0x1 to clear this interrupt. |
| 2 | R5SS1_CPU1_ECC_UNCORR_ERRAGG_STATUS_RAW_R5SS1_CPU1_B0TCM_UNCORR_ERR | R/W | 0h | Raw Status of Interrupt from correctable error of corresponding CPU Set only if Interupt is unmasked in corresponding R5SS*_CPU*_ECC_UNCORR_ERRAGG_MASK register Wrie 0x1 to clear this interrupt. |
| 1 | R5SS1_CPU1_ECC_UNCORR_ERRAGG_STATUS_RAW_R5SS1_CPU1_B1TCM_UNCORR_ERR | R/W | 0h | Raw Status of Interrupt from correctable error of corresponding CPU Set only if Interupt is unmasked in corresponding R5SS*_CPU*_ECC_UNCORR_ERRAGG_MASK register Wrie 0x1 to clear this interrupt. |
| 0 | R5SS1_CPU1_ECC_UNCORR_ERRAGG_STATUS_RAW_R5SS1_CPU1_ATCM_UNCORR_ERR | R/W | 0h | Raw Status of Interrupt from correctable error of corresponding CPU Set only if Interupt is unmasked in corresponding R5SS*_CPU*_ECC_UNCORR_ERRAGG_MASK register Wrie 0x1 to clear this interrupt. |