SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
This register is used to Inject fault on the Interconnect Safety comparator of R5SS0 CORE0 AXI Target Port.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MSS_CTRL | 50D1 8324h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| MSS_CR5A0_AXI_S_BUS_SAFETY_FI_SAFE | |||||||
| R/W | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| MSS_CR5A0_AXI_S_BUS_SAFETY_FI_MAIN | |||||||
| R/W | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| MSS_CR5A0_AXI_S_BUS_SAFETY_FI_DATA | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | MSS_CR5A0_AXI_S_BUS_SAFETY_FI_DED | MSS_CR5A0_AXI_S_BUS_SAFETY_FI_SEC | MSS_CR5A0_AXI_S_BUS_SAFETY_FI_GLOBAL_SAFE_REQ | MSS_CR5A0_AXI_S_BUS_SAFETY_FI_GLOBAL_MAIN_REQ | MSS_CR5A0_AXI_S_BUS_SAFETY_FI_GLOBAL_SAFE | MSS_CR5A0_AXI_S_BUS_SAFETY_FI_GLOBAL_MAIN | |
| NONE | R/W | R/W | R/W | R/W | R/W | R/W | |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:24 | MSS_CR5A0_AXI_S_BUS_SAFETY_FI_SAFE | R/W | 0h | This bitfield is used to inject fault on Read, write, command and request bus on the safe Interconnect. Bit 0 - Set this bit to inject fault on the Command bus. Bit 1 - Set this bit to inject fault on theWrite bus. Bit 2 - Set this bit to inject fault on the Write Status bus. Bit 3 - Set this bit to inject fault on the Read bus. Bit 7- Set this bit to inject fault on the corresponding request bus. |
| 23:16 | MSS_CR5A0_AXI_S_BUS_SAFETY_FI_MAIN | R/W | 0h | This bitfield is used to inject fault on Read, write, command and request bus on the main Interconnect. Bit 0 - Set this bit to inject fault on the Command bus. Bit 1 - Set this bit to inject fault on theWrite bus. Bit 2 - Set this bit to inject fault on the Write Status bus. Bit 3 - Set this bit to inject fault on the Read bus. Bit 7- Set this bit to inject fault on the corresponding request bus. |
| 15:8 | MSS_CR5A0_AXI_S_BUS_SAFETY_FI_DATA | R/W | 0h | Set bit 0 to 1'b1 to inject sec and ded faults on [31:0] bits of data bus. Set bit 1 to 1'b1 to inject sec and ded faults on [64:32] bits of data bus. |
| 7:6 | RESERVED | NONE | 0h | Reserved |
| 5 | MSS_CR5A0_AXI_S_BUS_SAFETY_FI_DED | R/W | 0h | Set this bit to 1'b1 inject ded error on data at this port |
| 4 | MSS_CR5A0_AXI_S_BUS_SAFETY_FI_SEC | R/W | 0h | Set this bit to 1'b1 to inject sec error on data at this port |
| 3 | MSS_CR5A0_AXI_S_BUS_SAFETY_FI_GLOBAL_SAFE_REQ | R/W | 0h | Set this bit 1'b1 to inject fault for request signals on Safe Interconnect. This is enabled only when the 7th bit of safe bitfield of this register and particular bit coressponding to this port on the safe bitfield of this register is set HIGH |
| 2 | MSS_CR5A0_AXI_S_BUS_SAFETY_FI_GLOBAL_MAIN_REQ | R/W | 0h | Set this bit to 1'b1 to inject fault for request signals on main Interconnect. This is enabled only when the 7th bit of main bitfield of this register and particular bit coressponding to this port on the main bitfield of this register is set HIGH |
| 1 | MSS_CR5A0_AXI_S_BUS_SAFETY_FI_GLOBAL_SAFE | R/W | 0h | This is a global safe Fault injection signal. Set this bit to inject fault on all the safety buses of the safe interconnect except req signal. Writing a 1'b1 injects fault on interconnect. |
| 0 | MSS_CR5A0_AXI_S_BUS_SAFETY_FI_GLOBAL_MAIN | R/W | 0h | This is a global main Fault injection signal. Set this bit to inject fault on all the buses of the main interconnect except req signal. Writing a 1'b1 injects fault on interconnect. |