SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
S/W control to Powers down the L2 Bank 1 and disconnect from Interconnect.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MSS_RCM | 5320 8704h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | MSS_L2_BANKB_PD_CTRL_AGOODIN | ||||||
| NONE | R/W | ||||||
| 0h | 7h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | MSS_L2_BANKB_PD_CTRL_AONIN | RESERVED | MSS_L2_BANKB_PD_CTRL_ISO | ||||
| NONE | R/W | NONE | R/W | ||||
| 0h | 7h | 0h | 0h | ||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:11 | RESERVED | NONE | 0h | Reserved |
| 10:8 | MSS_L2_BANKB_PD_CTRL_AGOODIN | R/W | 7h | SW control for power signal 'AGOODIN' for MSS_L2_BANKB |
| 7 | RESERVED | NONE | 0h | Reserved |
| 6:4 | MSS_L2_BANKB_PD_CTRL_AONIN | R/W | 7h | SW control for power signal 'AONIN' for MSS_L2_BANKB |
| 3 | RESERVED | NONE | 0h | Reserved |
| 2:0 | MSS_L2_BANKB_PD_CTRL_ISO | R/W | 0h | SW control for power signal 'ISO' for MSS_L2_BANKB |