SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
ADC Control 2 Register.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| ADC0_G0_G5 | 502C 0002h |
| ADC1_G0_G5 | 502C 1002h |
| ADC2_G0_G5 | 502C 2002h |
| ADC3_G0_G5 | 502C 3002h |
| ADC4_G0_G5 | 502C 4002h |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED_3 | RESERVED_2 | OFFTRIMMODE | |||||
| R | R | R/W | |||||
| 0h | 0h | 0h | |||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| SIGNALMODE | RESOLUTION | RESERVED_1 | PRESCALE | ||||
| R/W | R/W | R | R/W | ||||
| 0h | 0h | 0h | 0h | ||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15:13 | RESERVED_3 | R | 0h | Reserved |
| 12:9 | RESERVED_2 | R | 0h | Reserved |
| 8 | OFFTRIMMODE | R/W | 0h | ADC offset trim mode. 0 = Offset trim supplied by ADCOFFTRIM.OFFTRIM regardless of resolution or signal mode 1 = Offset trim for each combination of resolution, signalmode, and even or odd is supplied by a different field in ADCOFFTRIM, ADCOFFTRIM2, or ADCOFFTRIM3 |
| 7 | SIGNALMODE | R/W | 0h | SOC Signaling Mode. Selects the input mode of the converter. Use the AdcSetMode function to change the signal mode. 0 Single-ended 1 Differential |
| 6 | RESOLUTION | R/W | 0h | SOC Conversion Resolution. Selects the resolution of the converter. Use the AdcSetMode function to change the resolution. 0 12-bit resolution 1 16-bit resolution. Note: 16-bit resolution is not supported. |
| 5:4 | RESERVED_1 | R | 0h | Reserved |
| 3:0 | PRESCALE | R/W | 0h | ADC Clock Prescaler. 0000 ADCCLK = Input Clock / 1.0 0001 Invalid 0010 ADCCLK = Input Clock / 2.0 0011 ADCCLK = Input Clock / 2.5 0100 ADCCLK = Input Clock / 3.0 0101 ADCCLK = Input Clock / 3.5 0110 ADCCLK = Input Clock / 4.0 0111 ADCCLK = Input Clock / 4.5 1000 ADCCLK = Input Clock / 5.0 1001 ADCCLK = Input Clock / 5.5 1010 ADCCLK = Input Clock / 6.0 1011 ADCCLK = Input Clock / 6.5 1100 ADCCLK = Input Clock / 7.0 1101 ADCCLK = Input Clock / 7.5 1110 ADCCLK = Input Clock / 8.0 1111 ADCCLK = Input Clock / 8.5 |