SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
ADC Interrupt 1 and 2 Selection Register.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| ADC0_G0_G5 | 502C 000Eh |
| ADC1_G0_G5 | 502C 100Eh |
| ADC2_G0_G5 | 502C 200Eh |
| ADC3_G0_G5 | 502C 300Eh |
| ADC4_G0_G5 | 502C 400Eh |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED_2 | INT2CONT | INT2E | INT2SEL | ||||
| R | R/W | R/W | R/W | ||||
| 0h | 0h | 0h | 0h | ||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED_1 | INT1CONT | INT1E | INT1SEL | ||||
| R | R/W | R/W | R/W | ||||
| 0h | 0h | 0h | 0h | ||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | RESERVED_2 | R | 0h | Reserved |
| 14 | INT2CONT | R/W | 0h | ADCINT2 Continue to Interrupt Mode 0 No further ADCINT2 pulses are generated until ADCINT2 flag [in ADCINTFLG register] is cleared by user. 1 ADCINT2 pulses are generated whenever an EOC pulse is generated irrespective of whether the flag bit is cleared or not. |
| 13 | INT2E | R/W | 0h | ADCINT2 Interrupt Enable 0 ADCINT2 is disabled 1 ADCINT2 is enabled |
| 12:8 | INT2SEL | R/W | 0h | ADCINT2 EOC Source Select 00h EOC0 is trigger for ADCINT2 01h EOC1 is trigger for ADCINT2 02h EOC2 is trigger for ADCINT2 03h EOC3 is trigger for ADCINT2 04h EOC4 is trigger for ADCINT2 05h EOC5 is trigger for ADCINT2 06h EOC6 is trigger for ADCINT2 07h EOC7 is trigger for ADCINT2 08h EOC8 is trigger for ADCINT2 09h EOC9 is trigger for ADCINT2 0Ah EOC10 is trigger for ADCINT2 0Bh EOC11 is trigger for ADCINT2 0Ch EOC12 is trigger for ADCINT2 0Dh EOC13 is trigger for ADCINT2 0Eh EOC14 is trigger for ADCINT2 0Fh EOC15 is trigger for ADCINT2 10h OSINT1 is trigger for ADCINT2 11h OSINT2 is trigger for ADCINT2 12h OSINT3 is trigger for ADCINT2 13h OSINT4 is trigger for ADCINT2 |
| 7 | RESERVED_1 | R | 0h | Reserved |
| 6 | INT1CONT | R/W | 0h | ADCINT1 Continue to Interrupt Mode 0 No further ADCINT1 pulses are generated until ADCINT1 flag [in ADCINTFLG register] is cleared by user. 1 ADCINT1 pulses are generated whenever an EOC pulse is generated irrespective of whether the flag bit is cleared or not. |
| 5 | INT1E | R/W | 0h | ADCINT1 Interrupt Enable 0 ADCINT1 is disabled 1 ADCINT1 is enabled |
| 4:0 | INT1SEL | R/W | 0h | ADCINT1 EOC Source Select 00h EOC0 is trigger for ADCINT1 01h EOC1 is trigger for ADCINT1 02h EOC2 is trigger for ADCINT1 03h EOC3 is trigger for ADCINT1 04h EOC4 is trigger for ADCINT1 05h EOC5 is trigger for ADCINT1 06h EOC6 is trigger for ADCINT1 07h EOC7 is trigger for ADCINT1 08h EOC8 is trigger for ADCINT1 09h EOC9 is trigger for ADCINT1 0Ah EOC10 is trigger for ADCINT1 0Bh EOC11 is trigger for ADCINT1 0Ch EOC12 is trigger for ADCINT1 0Dh EOC13 is trigger for ADCINT1 0Eh EOC14 is trigger for ADCINT1 0Fh EOC15 is trigger for ADCINT1 10h OSINT1 is trigger for ADCINT1 11h OSINT2 is trigger for ADCINT1 12h OSINT3 is trigger for ADCINT1 13h OSINT4 is trigger for ADCINT1 |