SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
ADC SOC Overflow 1 Register.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| ADC0_G0_G5 | 502C 001Ch |
| ADC1_G0_G5 | 502C 101Ch |
| ADC2_G0_G5 | 502C 201Ch |
| ADC3_G0_G5 | 502C 301Ch |
| ADC4_G0_G5 | 502C 401Ch |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| SOC15 | SOC14 | SOC13 | SOC12 | SOC11 | SOC10 | SOC9 | SOC8 |
| R | R | R | R | R | R | R | R |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| SOC7 | SOC6 | SOC5 | SOC4 | SOC3 | SOC2 | SOC1 | SOC0 |
| R | R | R | R | R | R | R | R |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | SOC15 | R | 0h | SOC15 Start of Conversion Overflow Flag. Indicates an SOC15 event was generated in hardware while an existing SOC15 event was already pending. 0 No SOC15 event overflow. 1 SOC15 event overflow. An overflow condition does not stop SOC15 events from being processed. It simply is an indication that a hardware trigger was missed. A write to the ADCSOCFRC1 register does not effect this bit. |
| 14 | SOC14 | R | 0h | SOC14 Start of Conversion Overflow Flag. Indicates an SOC14 event was generated in hardware while an existing SOC14 event was already pending. 0 No SOC14 event overflow. 1 SOC14 event overflow. An overflow condition does not stop SOC14 events from being processed. It simply is an indication that a hardware trigger was missed. A write to the ADCSOCFRC1 register does not effect this bit. |
| 13 | SOC13 | R | 0h | SOC13 Start of Conversion Overflow Flag. Indicates an SOC13 event was generated in hardware while an existing SOC13 event was already pending. 0 No SOC13 event overflow. 1 SOC13 event overflow. An overflow condition does not stop SOC13 events from being processed. It simply is an indication that a hardware trigger was missed. A write to the ADCSOCFRC1 register does not effect this bit. |
| 12 | SOC12 | R | 0h | SOC12 Start of Conversion Overflow Flag. Indicates an SOC12 event was generated in hardware while an existing SOC12 event was already pending. 0 No SOC12 event overflow. 1 SOC12 event overflow. An overflow condition does not stop SOC12 events from being processed. It simply is an indication that a hardware trigger was missed. A write to the ADCSOCFRC1 register does not effect this bit. |
| 11 | SOC11 | R | 0h | SOC11 Start of Conversion Overflow Flag. Indicates an SOC11 event was generated in hardware while an existing SOC11 event was already pending. 0 No SOC11 event overflow. 1 SOC11 event overflow. An overflow condition does not stop SOC11 events from being processed. It simply is an indication that a hardware trigger was missed. A write to the ADCSOCFRC1 register does not effect this bit. |
| 10 | SOC10 | R | 0h | SOC10 Start of Conversion Overflow Flag. Indicates an SOC10 event was generated in hardware while an existing SOC10 event was already pending. 0 No SOC10 event overflow. 1 SOC10 event overflow. An overflow condition does not stop SOC10 events from being processed. It simply is an indication that a hardware trigger was missed. A write to the ADCSOCFRC1 register does not effect this bit. |
| 9 | SOC9 | R | 0h | SOC9 Start of Conversion Overflow Flag. Indicates an SOC9 event was generated in hardware while an existing SOC9 event was already pending. 0 No SOC9 event overflow. 1 SOC9 event overflow. An overflow condition does not stop SOC9 events from being processed. It simply is an indication that a hardware trigger was missed. A write to the ADCSOCFRC1 register does not effect this bit. |
| 8 | SOC8 | R | 0h | SOC8 Start of Conversion Overflow Flag. Indicates an SOC8 event was generated in hardware while an existing SOC8 event was already pending. 0 No SOC8 event overflow. 1 SOC8 event overflow. An overflow condition does not stop SOC8 events from being processed. It simply is an indication that a hardware trigger was missed. A write to the ADCSOCFRC1 register does not effect this bit. |
| 7 | SOC7 | R | 0h | SOC7 Start of Conversion Overflow Flag. Indicates an SOC7 event was generated in hardware while an existing SOC7 event was already pending. 0 No SOC7 event overflow. 1 SOC7 event overflow. An overflow condition does not stop SOC7 events from being processed. It simply is an indication that a hardware trigger was missed. A write to the ADCSOCFRC1 register does not effect this bit. |
| 6 | SOC6 | R | 0h | SOC6 Start of Conversion Overflow Flag. Indicates an SOC6 event was generated in hardware while an existing SOC6 event was already pending. 0 No SOC6 event overflow. 1 SOC6 event overflow. An overflow condition does not stop SOC6 events from being processed. It simply is an indication that a hardware trigger was missed. A write to the ADCSOCFRC1 register does not effect this bit. |
| 5 | SOC5 | R | 0h | SOC5 Start of Conversion Overflow Flag. Indicates an SOC5 event was generated in hardware while an existing SOC5 event was already pending. 0 No SOC5 event overflow. 1 SOC5 event overflow. An overflow condition does not stop SOC5 events from being processed. It simply is an indication that a hardware trigger was missed. A write to the ADCSOCFRC1 register does not effect this bit. |
| 4 | SOC4 | R | 0h | SOC4 Start of Conversion Overflow Flag. Indicates an SOC4 event was generated in hardware while an existing SOC4 event was already pending. 0 No SOC4 event overflow. 1 SOC4 event overflow. An overflow condition does not stop SOC4 events from being processed. It simply is an indication that a hardware trigger was missed. A write to the ADCSOCFRC1 register does not effect this bit. |
| 3 | SOC3 | R | 0h | SOC3 Start of Conversion Overflow Flag. Indicates an SOC3 event was generated in hardware while an existing SOC3 event was already pending. 0 No SOC3 event overflow. 1 SOC3 event overflow. An overflow condition does not stop SOC3 events from being processed. It simply is an indication that a hardware trigger was missed. A write to the ADCSOCFRC1 register does not effect this bit. |
| 2 | SOC2 | R | 0h | SOC2 Start of Conversion Overflow Flag. Indicates an SOC2 event was generated in hardware while an existing SOC2 event was already pending. 0 No SOC2 event overflow. 1 SOC2 event overflow. An overflow condition does not stop SOC2 events from being processed. It simply is an indication that a hardware trigger was missed. A write to the ADCSOCFRC1 register does not effect this bit. |
| 1 | SOC1 | R | 0h | SOC1 Start of Conversion Overflow Flag. Indicates an SOC1 event was generated in hardware while an existing SOC1 event was already pending. 0 No SOC1 event overflow. 1 SOC1 event overflow. An overflow condition does not stop SOC1 events from being processed. It simply is an indication that a hardware trigger was missed. A write to the ADCSOCFRC1 register does not effect this bit. |
| 0 | SOC0 | R | 0h | SOC0 Start of Conversion Overflow Flag. Indicates an SOC0 event was generated in hardware while an existing SOC0 event was already pending. 0 No SOC0 event overflow. 1 SOC0 event overflow. An overflow condition does not stop SOC0 events from being processed. It simply is an indication that a hardware trigger was missed. A write to the ADCSOCFRC1 register does not effect this bit. |