SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
ADC PPB2 Partial Max Index Register.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| ADC0_G0_G5 | 502C 0188h |
| ADC1_G0_G5 | 502C 1188h |
| ADC2_G0_G5 | 502C 2188h |
| ADC3_G0_G5 | 502C 3188h |
| ADC4_G0_G5 | 502C 4188h |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED_1 | PMAXI | ||||||
| R | R | ||||||
| 0h | 0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| PMAXI | |||||||
| R | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15:10 | RESERVED_1 | R | 0h | Reserved |
| 9:0 | PMAXI | R | 0h | Post Processing Block 2 Oversampling Partial Index of Max. Each time a new result propagates through the PPB signal chain and latches into ADCPPB2RESULT if the result replaces PMAX this register is loaded with the current value of PCOUNT. This register is reset when either a count-match event occurs [PCOUNT = LIMIT] or PPB2 receives a sync. event. This result is available 1 SYSCLK cycle after the associated ADCPPB2RESULT is available. This will be 2 SYSCLK cycles after the associated ADCRESULT is available, unless multiple PPBs point to the same SOC [refer to the ADCPPB2RESULT timing information]. |