SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Transmit ping timeout current count.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| FSI_TX0 | 5028 001Ch |
| FSI_TX1 | 5028 101Ch |
| FSI_TX2 | 502A 001Ch |
| FSI_TX3 | 502A 101Ch |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| TO_CNT | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| TO_CNT | |||||||
| R | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| TO_CNT | |||||||
| R | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| TO_CNT | |||||||
| R | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:0 | TO_CNT | R | 0h | Ping Timer Counter Value This register contains the current value of the ping timer counter. After reset, this counter will increment until it reaches the reference value [TX_PING_TO_REF], at which point it generates a ping frame transmission. After this point, the counter will reset to 0 and continue counting. This is a free-running counter |