SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Transmit DMA event control register.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| FSI_TX0 | 5028 0022h |
| FSI_TX1 | 5028 1022h |
| FSI_TX2 | 502A 0022h |
| FSI_TX3 | 502A 1022h |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED_1 | |||||||
| R | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED_1 | DMA_EVT_EN | ||||||
| R | R/W | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15:1 | RESERVED_1 | R | 0h | Reserved |
| 0 | DMA_EVT_EN | R/W | 0h | DMA Event Enable bit This bit will enable the DMA event to be generated upon the completion of a transmit frame. 0h[R/W] = A DMA event will not be generated. 1h[R/W] = A DMA event will be generated upon the completion of a transmitted frame. Note: The DMA event will only be generated for data frames. |