SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Transmit delay Line control register.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| FSI_TX0 | 5028 0048h |
| FSI_TX1 | 5028 1048h |
| FSI_TX2 | 502A 0048h |
| FSI_TX3 | 502A 1048h |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED_1 | TXD1_DLY | TXD0_DLY | |||||
| R | R/W | R/W | |||||
| 0h | 0h | 0h | |||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| TXD0_DLY | TXCLK_DLY | ||||||
| R/W | R/W | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | RESERVED_1 | R | 0h | Reserved |
| 14:10 | TXD1_DLY | R/W | 0h | Delay Line Tap Select for TXD1 This bitfield selects the number of delay elements inserted into the TXD1 path from the pin boundary to the receiver core. 0h[R/W] Zero delay elements are included in the TXD1 path. TXD1 is taken directly from the pin. 1h[R/W] One delay element is included in the TXD1 path. 2h[R/W] Two delay elements are included in the TXD1 path. ... 1Fh [R/W] 31 delay elements are included in the TXD1 path, the maximum. |
| 9:5 | TXD0_DLY | R/W | 0h | Delay Line Tap Select for TXD0 This bitfield selects the number of delay elements inserted into the TXD0 path from the pin boundary to the receiver core. 0h[R/W] Zero delay elements are included in the TXD0 path. TXD0 is taken directly from the pin. 1h[R/W] One delay element is included in the TXD0 path. 2h[R/W] Two delay elements are included in the TXD0 path. ... 1Fh [R/W] 31 delay elements are included in the TXD0 path, the maximum. |
| 4:0 | TXCLK_DLY | R/W | 0h | Delay Line Tap Select for TXCLK This bitfield selects the number of delay elements inserted into the RXCLK path from the pin boundary to the receiver core. 0h[R/W] Zero delay elements are included in the TXCLK path. TXCLK is taken directly from the pin. 1h[R/W] One delay element is included in the TXCLK path. 2h[R/W] Two delay elements are included in the TXCLK path. ... 1Fh [R/W] 31 delay elements are included in the TXCLK path, the maximum. |