SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
The SCIPIO2 register indicates the current status of the LINTX and LINRX pins.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| LIN0 | 5240 0044h |
| LIN1 | 5240 1044h |
| LIN2 | 5240 2044h |
| LIN3 | 5240 3044h |
| LIN4 | 5240 4044h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED_3 | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED_3 | |||||||
| R | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED_2 | |||||||
| R | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED_2 | TXIN | RXIN | RESERVED_1 | ||||
| R | R | R | R | ||||
| 0h | 0h | 0h | 0h | ||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:16 | RESERVED_3 | R | 0h | Reserved |
| 15:3 | RESERVED_2 | R | 0h | Reserved |
| 2 | TXIN | R | 0h | Transmit data in. This bit is effective in LIN or SCI-compatible mode. This bit contains the current value on the LINTX pin. |
| 1 | RXIN | R | 0h | Receive data in. This bit is effective in LIN or SCI-compatible mode. This bit contains the current value on the LINRX pin. |
| 0 | RESERVED_1 | R | 0h | Reserved |