SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
The LINRD1 regsiter contains the upper 4 bytes of the received LIN frame data.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| LIN0 | 5240 0068h |
| LIN1 | 5240 1068h |
| LIN2 | 5240 2068h |
| LIN3 | 5240 3068h |
| LIN4 | 5240 4068h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RD4 | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RD5 | |||||||
| R | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RD6 | |||||||
| R | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RD7 | |||||||
| R | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:24 | RD4 | R | 0h | 8-bit Receive Buffer 4 Each response data-byte that is received in the SCIRXSHFT register is transferred to the corresponding RDy register according to the number of bytes received. |
| 23:16 | RD5 | R | 0h | 8-bit Receive Buffer 5. Each response data-byte that is received in the SCIRXSHFT register is transferred to the corresponding RDy register according to the number of bytes received. |
| 15:8 | RD6 | R | 0h | 8-bit Receive Buffer 6. Each response data-byte that is received in the SCIRXSHFT register is transferred to the corresponding RDy register according to the number of bytes received. |
| 7:0 | RD7 | R | 0h | 8-bit Receive Buffer 7. Each response data-byte that is received in the SCIRXSHFT register is transferred to the corresponding RDy register according to the number of bytes received. |