SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
SPI Command Register (SPICR).
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| QSPI0 | 4820 0048h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED3 | CSNUM | RESERVED2 | WLEN | ||||
| R | R/W | R | R/W | ||||
| 0h | 0h | 0h | 0h | ||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| WLEN | CMD | ||||||
| R/W | R/W | ||||||
| 0h | 0h | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| FIRQ | WIRQ | RESERVED1 | FLEN | ||||
| R/W | R/W | R | R/W | ||||
| 0h | 0h | 0h | 0h | ||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| FLEN | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:30 | RESERVED3 | R | 0h | Always read as 0 |
| 29:28 | CSNUM | R/W | 0h | Device select. Sets the active chip select for the transfer 00- Chip Select 0 active 01- Chip Select 1 active 10- Chip Select 2 active 11- Chip Select 3 active |
| 27:26 | RESERVED2 | R | 0h | Always read as 0 |
| 25:19 | WLEN | R/W | 0h | Word length. Sets the size of the individual transfers from 1 128 bits 0- 1 bit 1- 2 bits 127 128 bits |
| 18:16 | CMD | R/W | 0h | Transfer command 000- Reserved 001- 4 pin Read Single 010- 4 pin Write Single 011- 4 pin Read Dual 100 Reserved 101 3 pin Read Single 110 3 pin Write Single 111 6 pin Read Quad |
| 15 | FIRQ | R/W | 0h | Frame count interrupt enable |
| 14 | WIRQ | R/W | 0h | Word count interrupt enable |
| 13:12 | RESERVED1 | R | 0h | Always read as 0 |
| 11:0 | FLEN | R/W | 0h | Frame Length 0- 1 word 1- 2 words 4095 4096words |