SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
The FIQ Group Status Register indicates which groups have pending FIQ interrupts.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| R5SS0 | 50F0 0014h |
| R5SS1 | 50F0 0014h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| STS | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| STS | |||||||
| R | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| STS | |||||||
| R | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| STS | |||||||
| R | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:0 | STS | R | 0h | This field indicates that one or more interrupts in Group M are mapped to FIQ, unmasked, and pending. Bit 0 corresponds to Group 0; Bit 1 corresponds to Group 1 etc. The interrupts associated with each group are [(M*32)+31:M*32] |