SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
AGGR interrupt status set Register.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| R5SS0 | 5300 0208h |
| R5SS1 | 5300 4208h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | TIMEOUT | PARITY | |||||
| NONE | R/WI | R/WI | |||||
| 0h | 0h | 0h | |||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:4 | RESERVED | NONE | 0h | Reserved |
| 3:2 | TIMEOUT | R/WI | 0h | 2-bit saturating counter of the number of timeout errors that have occurred since last cleared. 2'b00 - No timeout errors have occurred 2'b01 - 1 timeout erro has occurred 2'b10 - 2 timeout error has occurred 2'b11 - 3 or more timeout errors have occurred A write of a non-zero value to this register increments that many from the timeout fields. If the value written is less than the current value of the counter, then the pending level interrupt stays asserted. . If this register goes from 0 ot non zero a level interrupt will be asserted as well as a pulse interrupt. If the value was non zero to non zero then the level interrupt would remain asserted, but no new pulse interrupt would be asserted. You must write the eoi register to get a new pulse interrupt. |
| 1:0 | PARITY | R/WI | 0h | 2-bit saturating counter of the number of parity errors that have occurred since last cleared. 2'b00 - No parity errors have occurred 2'b01 - 1 parity error has occurred 2'b10 - 2 parity error has occurred 2'b11 - 3 or more parity error have occurred A write of a non-zero value to this register incrments that many from the parity fields. If the value written is less than the current value of the counter, then the pending level interrupt stays asserted. If this register goes from 0 ot non zero a level interrupt will be asserted as well as a pulse interrupt. If the value was non zero to non zero then the level interrupt would remain asserted, but no new pulse interrupt would be asserted. You must write the eoi register to get a new pulse interrupt. |