SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Interrupt Enable Set Register 0
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| R5SS0 | 5300 3080h |
| R5SS1 | 5300 7080h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | CPU1_KS_VIM_RAMECC_ENABLE_SET | B1TCM1_BANK1_ENABLE_SET | B1TCM1_BANK0_ENABLE_SET | B0TCM1_BANK1_ENABLE_SET | |||
| NONE | R/W1TS | R/W1TS | R/W1TS | R/W1TS | |||
| 0h | 0h | 0h | 0h | 0h | |||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| B0TCM1_BANK0_ENABLE_SET | ATCM1_BANK1_ENABLE_SET | ATCM1_BANK0_ENABLE_SET | CPU1_DDATA_RAM7_ENABLE_SET | CPU1_DDATA_RAM6_ENABLE_SET | CPU1_DDATA_RAM5_ENABLE_SET | CPU1_DDATA_RAM4_ENABLE_SET | CPU1_DDATA_RAM3_ENABLE_SET |
| R/W1TS | R/W1TS | R/W1TS | R/W1TS | R/W1TS | R/W1TS | R/W1TS | R/W1TS |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| CPU1_DDATA_RAM2_ENABLE_SET | CPU1_DDATA_RAM1_ENABLE_SET | CPU1_DDATA_RAM0_ENABLE_SET | CPU1_DDIRTY_RAM_ENABLE_SET | CPU1_DTAG_RAM3_ENABLE_SET | CPU1_DTAG_RAM2_ENABLE_SET | CPU1_DTAG_RAM1_ENABLE_SET | CPU1_DTAG_RAM0_ENABLE_SET |
| R/W1TS | R/W1TS | R/W1TS | R/W1TS | R/W1TS | R/W1TS | R/W1TS | R/W1TS |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| CPU1_IDATA_BANK3_ENABLE_SET | CPU1_IDATA_BANK2_ENABLE_SET | CPU1_IDATA_BANK1_ENABLE_SET | CPU1_IDATA_BANK0_ENABLE_SET | CPU1_ITAG_RAM3_ENABLE_SET | CPU1_ITAG_RAM2_ENABLE_SET | CPU1_ITAG_RAM1_ENABLE_SET | CPU1_ITAG_RAM0_ENABLE_SET |
| R/W1TS | R/W1TS | R/W1TS | R/W1TS | R/W1TS | R/W1TS | R/W1TS | R/W1TS |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:28 | RESERVED | NONE | 0h | Reserved |
| 27 | CPU1_KS_VIM_RAMECC_ENABLE_SET | R/W1TS | 0h | Interrupt Enable Set Register for cpu1_ks_vim_ramecc_pend |
| 26 | B1TCM1_BANK1_ENABLE_SET | R/W1TS | 0h | Interrupt Enable Set Register for b1tcm1_bank1_pend |
| 25 | B1TCM1_BANK0_ENABLE_SET | R/W1TS | 0h | Interrupt Enable Set Register for b1tcm1_bank0_pend |
| 24 | B0TCM1_BANK1_ENABLE_SET | R/W1TS | 0h | Interrupt Enable Set Register for b0tcm1_bank1_pend |
| 23 | B0TCM1_BANK0_ENABLE_SET | R/W1TS | 0h | Interrupt Enable Set Register for b0tcm1_bank0_pend |
| 22 | ATCM1_BANK1_ENABLE_SET | R/W1TS | 0h | Interrupt Enable Set Register for atcm1_bank1_pend |
| 21 | ATCM1_BANK0_ENABLE_SET | R/W1TS | 0h | Interrupt Enable Set Register for atcm1_bank0_pend |
| 20 | CPU1_DDATA_RAM7_ENABLE_SET | R/W1TS | 0h | Interrupt Enable Set Register for cpu1_ddata_ram7_pend |
| 19 | CPU1_DDATA_RAM6_ENABLE_SET | R/W1TS | 0h | Interrupt Enable Set Register for cpu1_ddata_ram6_pend |
| 18 | CPU1_DDATA_RAM5_ENABLE_SET | R/W1TS | 0h | Interrupt Enable Set Register for cpu1_ddata_ram5_pend |
| 17 | CPU1_DDATA_RAM4_ENABLE_SET | R/W1TS | 0h | Interrupt Enable Set Register for cpu1_ddata_ram4_pend |
| 16 | CPU1_DDATA_RAM3_ENABLE_SET | R/W1TS | 0h | Interrupt Enable Set Register for cpu1_ddata_ram3_pend |
| 15 | CPU1_DDATA_RAM2_ENABLE_SET | R/W1TS | 0h | Interrupt Enable Set Register for cpu1_ddata_ram2_pend |
| 14 | CPU1_DDATA_RAM1_ENABLE_SET | R/W1TS | 0h | Interrupt Enable Set Register for cpu1_ddata_ram1_pend |
| 13 | CPU1_DDATA_RAM0_ENABLE_SET | R/W1TS | 0h | Interrupt Enable Set Register for cpu1_ddata_ram0_pend |
| 12 | CPU1_DDIRTY_RAM_ENABLE_SET | R/W1TS | 0h | Interrupt Enable Set Register for cpu1_ddirty_ram_pend |
| 11 | CPU1_DTAG_RAM3_ENABLE_SET | R/W1TS | 0h | Interrupt Enable Set Register for cpu1_dtag_ram3_pend |
| 10 | CPU1_DTAG_RAM2_ENABLE_SET | R/W1TS | 0h | Interrupt Enable Set Register for cpu1_dtag_ram2_pend |
| 9 | CPU1_DTAG_RAM1_ENABLE_SET | R/W1TS | 0h | Interrupt Enable Set Register for cpu1_dtag_ram1_pend |
| 8 | CPU1_DTAG_RAM0_ENABLE_SET | R/W1TS | 0h | Interrupt Enable Set Register for cpu1_dtag_ram0_pend |
| 7 | CPU1_IDATA_BANK3_ENABLE_SET | R/W1TS | 0h | Interrupt Enable Set Register for cpu1_idata_bank3_pend |
| 6 | CPU1_IDATA_BANK2_ENABLE_SET | R/W1TS | 0h | Interrupt Enable Set Register for cpu1_idata_bank2_pend |
| 5 | CPU1_IDATA_BANK1_ENABLE_SET | R/W1TS | 0h | Interrupt Enable Set Register for cpu1_idata_bank1_pend |
| 4 | CPU1_IDATA_BANK0_ENABLE_SET | R/W1TS | 0h | Interrupt Enable Set Register for cpu1_idata_bank0_pend |
| 3 | CPU1_ITAG_RAM3_ENABLE_SET | R/W1TS | 0h | Interrupt Enable Set Register for cpu1_itag_ram3_pend |
| 2 | CPU1_ITAG_RAM2_ENABLE_SET | R/W1TS | 0h | Interrupt Enable Set Register for cpu1_itag_ram2_pend |
| 1 | CPU1_ITAG_RAM1_ENABLE_SET | R/W1TS | 0h | Interrupt Enable Set Register for cpu1_itag_ram1_pend |
| 0 | CPU1_ITAG_RAM0_ENABLE_SET | R/W1TS | 0h | Interrupt Enable Set Register for cpu1_itag_ram0_pend |