SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Time Stamp Load Enable Register
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| CPSW0 | 5283 D014h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | TS_LOAD_EN | ||||||
| NONE | W | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:1 | RESERVED | NONE | 0h | Reserved |
| 0 | TS_LOAD_EN | W | 0h | Time Stamp Load - Writing a one to this bit enables the time stamp value to be written with the value in ts_load[63:0]. This bit is write only and will be cleared by the hardware after one clock. The upper 32-bits of the timestamp are forced to zero in 32-bit mode. |