SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
ADV# signal timing parameter configuration
Return to Summary Table
Offset = Base + (j * 30h); where j = 0 to 3d
| Instance Name | Physical Address |
|---|---|
| GPMC0 | 4840 0068h + formula |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED_1 | ADVAADMUXWROFFTIME | RESERVED_0 | ADVAADMUXRDOFFTIME | ||||
| R | R/W | R | R/W | ||||
| 0h | 2h | 0h | 2h | ||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED_68 | ADVWROFFTIME | ||||||
| R | R/W | ||||||
| 0h | 6h | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED_69 | ADVRDOFFTIME | ||||||
| R | R/W | ||||||
| 0h | 5h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| ADVEXTRADELAY | ADVAADMUXONTIME | ADVONTIME | |||||
| R/W | R/W | R/W | |||||
| 0h | 1h | 4h | |||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | RESERVED_1 | R | 0h | Write 0's for future compatibility. Read returns 0 |
| 30:28 | ADVAADMUXWROFFTIME | R/W | 2h | ADV# de-assertion for first address phase when using the AAD-Mux protocol |
| 27 | RESERVED_0 | R | 0h | Write 0's for future compatibility. Read returns 0 |
| 26:24 | ADVAADMUXRDOFFTIME | R/W | 2h | ADV# assertion for first address phase when using the AAD-Mux protocol |
| 23:21 | RESERVED_68 | R | 0h | Write 0's for future compatibility. Read returns 0 |
| 20:16 | ADVWROFFTIME | R/W | 6h | ADV# de-assertion time from start cycle time for write accesses [0x00 corresponds to 0 GPMC.FCLK cycle, 0x01 corresponds to 1 GPMC.FCLK cycle, &, 0x1F corresponds to 31 GPMC.FCLK cycles] |
| 15:13 | RESERVED_69 | R | 0h | Write 0's for future compatibility. Read returns 0 |
| 12:8 | ADVRDOFFTIME | R/W | 5h | ADV# de-assertion time from start cycle time for read accesses[0x00 corresponds to 0 GPMC.FCLK cycle, 0x01 corresponds to 1 GPMC.FCLK cycle, &, 0x1F corresponds to 31 GPMC.FCLK cycles] |
| 7 | ADVEXTRADELAY | R/W | 0h | ADV# Add Extra Half GPMC.FCLK cycle 1 ADV# Timing control signal is delayed of
half GPMC.FCLK clock cycle
0 ADV# Timing control signal is not delayed |
| 6:4 | ADVAADMUXONTIME | R/W | 1h | ADV# assertion for first address phase when using the AAD-Mux protocol |
| 3:0 | ADVONTIME | R/W | 4h | ADV# assertion time from start cycle time [0x0 corresponds to 0 GPMC.FCLK cycle, 0x1 corresponds to 1 GPMC.FCLK cycle, &, 0xF corresponds to 15 GPMC.FCLK cycles] |