SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
SD Register
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| ICSSM0 | 4802 60A8h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| PRU1_FD_EN_2 | PRU1_FD_ONE_MAX_2 | PRU1_FD_ONE_MAX_LIMIT_2 | PRU1_FD_ONE_MIN_2 | ||||
| R/W | R/W1C | R/W | R/W1C | ||||
| 0h | 0h | 0h | 0h | ||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| PRU1_FD_ONE_MIN_LIMIT_2 | PRU1_FD_WINDOW_SIZE_2 | ||||||
| R/W | R/W | ||||||
| 0h | 0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| PRU1_SD_SAMPLE_SIZE2 | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:24 | RESERVED | NONE | 0h | Reserved |
| 23 | PRU1_FD_EN_2 | R/W | 0h | |
| 22 | PRU1_FD_ONE_MAX_2 | R/W1C | 0h | |
| 21:17 | PRU1_FD_ONE_MAX_LIMIT_2 | R/W | 0h | |
| 16 | PRU1_FD_ONE_MIN_2 | R/W1C | 0h | |
| 15:11 | PRU1_FD_ONE_MIN_LIMIT_2 | R/W | 0h | |
| 10:8 | PRU1_FD_WINDOW_SIZE_2 | R/W | 0h | |
| 7:0 | PRU1_SD_SAMPLE_SIZE2 | R/W | 0h |