SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
ED Register
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| ICSSM0 | 4802 6100h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| PRU1_ED_RX_DIV_FACTOR | |||||||
| R/W | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| PRU1_ED_RX_DIV_FACTOR | |||||||
| R/W | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| PRU1_ED_RX_DIV_FACTOR_FRAC | RESERVED | ||||||
| R/W | NONE | ||||||
| 0h | 0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | PRU1_ED_RX_CLK_SEL | PRU1_ED_RX_SB_POL | PRU1_ED_RX_SAMPLE_SIZE | ||||
| NONE | R/W | R/W | R/W | ||||
| 0h | 0h | 1h | 7h | ||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:16 | PRU1_ED_RX_DIV_FACTOR | R/W | 0h | |
| 15 | PRU1_ED_RX_DIV_FACTOR_FRAC | R/W | 0h | |
| 14:5 | RESERVED | NONE | 0h | Reserved |
| 4 | PRU1_ED_RX_CLK_SEL | R/W | 0h | |
| 3 | PRU1_ED_RX_SB_POL | R/W | 1h | |
| 2:0 | PRU1_ED_RX_SAMPLE_SIZE | R/W | 7h |