SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Control registers for monitoring unit 2
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| ECAP0 | 5024 0100h |
| ECAP1 | 5024 1100h |
| ECAP2 | 5024 2100h |
| ECAP3 | 5024 3100h |
| ECAP4 | 5024 4100h |
| ECAP5 | 5024 5100h |
| ECAP6 | 5024 6100h |
| ECAP7 | 5024 7100h |
| ECAP8 | 5024 8100h |
| ECAP9 | 5024 9100h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED_3 | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED_3 | |||||||
| R | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED_2 | MON_SEL | ||||||
| R | R/W | ||||||
| 0h | 0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED_1 | DEBUG_RANGE_EN | EN | |||||
| R | R/W | R/W | |||||
| 0h | 0h | 0h | |||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:16 | RESERVED_3 | R | 0h | Reserved |
| 15:12 | RESERVED_2 | R | 0h | Reserved |
| 11:8 | MON_SEL | R/W | 0h | Type of monitoring 0 : High Pulse width 1 : Low Pulse width 2 : Period width from Rise to Rise 3 : Period width from fall to fall 4 : Monitor rise edge 5 : Monitor fall edge 6 15 : Reserved [High Pulse width] |
| 7:2 | RESERVED_1 | R | 0h | Reserved |
| 1 | DEBUG_RANGE_EN | R/W | 0h | Debug mode enable. 0 : Debug mode is disabled. 1 : Debug mode of monitoring unit 2 is enabled to obtain the variation seen in the system for debug purpose. Range is captured in MUNIT_2_DEBUG_RANGE_MIN and MUNIT_2_DEBUG_RANGE_MAX registers Toggle DEBUG_RANGE_EN to restart this process, this will initialize MUNIT_2_DEBUG_RANGE_MIN and MUNIT_2_DEBUG_RANGE_MAX registers. |
| 0 | EN | R/W | 0h | 0 : Monitoring unit 2 is disabled 1 : Monitoring unit 2 is enabled |