SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
SD Module Interrupt Flag Clear Bits:
Writing a "1" will clear the respective flag bit in the SDIFLG register.
Writes of "0" are ignored.
Note: If user writes a "1" to clear a bit on the same cycle that the hardware is trying to set the bit to "1", then hardware has priority and the bit will not be cleared.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| SDFM0 | 5026 8004h |
| SDFM1 | 5026 9004h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| MIF | RESERVED_1 | ||||||
| R/W1TS | R | ||||||
| 0h | 0h | ||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| SDFFINT4 | SDFFINT3 | SDFFINT2 | SDFFINT1 | SDFFOVF4 | SDFFOVF3 | SDFFOVF2 | SDFFOVF1 |
| R/W1TS | R/W1TS | R/W1TS | R/W1TS | R/W1TS | R/W1TS | R/W1TS | R/W1TS |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| AF4 | AF3 | AF2 | AF1 | MF4 | MF3 | MF2 | MF1 |
| R/W1TS | R/W1TS | R/W1TS | R/W1TS | R/W1TS | R/W1TS | R/W1TS | R/W1TS |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| FLT4_FLG_CEVT2 | FLT4_FLG_CEVT1 | FLT3_FLG_CEVT2 | FLT3_FLG_CEVT1 | FLT2_FLG_CEVT2 | FLT2_FLG_CEVT1 | FLT1_FLG_CEVT2 | FLT1_FLG_CEVT1 |
| R/W1TS | R/W1TS | R/W1TS | R/W1TS | R/W1TS | R/W1TS | R/W1TS | R/W1TS |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | MIF | R/W1TS | 0h | Flag-clear bit for SDFM Master Interrupt flag. Writing a 1 to clear MIF flag in SDIFLG register Writes of "0" are ignored. Note: If the MIF flag is cleared and other Interrupts are still pending, MIF will again be set to 1 on the following SysClk cycle, and the INT output will be reasserted [pulsed low] |
| 30:24 | RESERVED_1 | R | 0h | Reserved |
| 23 | SDFFINT4 | R/W1TS | 0h | SDFIFO data ready Interrupt flag-clear bit for Ch4 |
| 22 | SDFFINT3 | R/W1TS | 0h | SDFIFO data ready Interrupt flag-clear bit for Ch3 |
| 21 | SDFFINT2 | R/W1TS | 0h | SDFIFO data ready Interrupt flag-clear bit for Ch2 |
| 20 | SDFFINT1 | R/W1TS | 0h | SDFIFO data ready Interrupt flag-clear bit for Ch1 |
| 19 | SDFFOVF4 | R/W1TS | 0h | SDFIFO overflow clear Ch4 |
| 18 | SDFFOVF3 | R/W1TS | 0h | SDFIFO overflow clear Ch3 |
| 17 | SDFFOVF2 | R/W1TS | 0h | SDFIFO overflow clear Ch2 |
| 16 | SDFFOVF1 | R/W1TS | 0h | SDFIFO overflow clear Ch1 |
| 15 | AF4 | R/W1TS | 0h | Flag-clear bit for Acknowledge flag for Filter 4 |
| 14 | AF3 | R/W1TS | 0h | Flag Clear bit for AF3 |
| 13 | AF2 | R/W1TS | 0h | Flag Clear bit for AF2 |
| 12 | AF1 | R/W1TS | 0h | Flag Clear bit for AF1 |
| 11 | MF4 | R/W1TS | 0h | Flag Clear bit for MF4 |
| 10 | MF3 | R/W1TS | 0h | Flag Clear bit for MF3 |
| 9 | MF2 | R/W1TS | 0h | Flag Clear bit for MF2 |
| 8 | MF1 | R/W1TS | 0h | Flag Clear bit for MF1 |
| 7 | FLT4_FLG_CEVT2 | R/W1TS | 0h | Flag Clear bit for FLT4_FLG_CEVT2 |
| 6 | FLT4_FLG_CEVT1 | R/W1TS | 0h | Flag Clear bit for FLT4_FLG_CEVT1 |
| 5 | FLT3_FLG_CEVT2 | R/W1TS | 0h | Flag Clear bit for FLT3_FLG_CEVT2 |
| 4 | FLT3_FLG_CEVT1 | R/W1TS | 0h | Flag Clear bit for FLT3_FLG_CEVT1 |
| 3 | FLT2_FLG_CEVT2 | R/W1TS | 0h | Flag Clear bit for FLT2_FLG_CEVT2 |
| 2 | FLT2_FLG_CEVT1 | R/W1TS | 0h | Flag Clear bit for FLT2_FLG_CEVT1 |
| 1 | FLT1_FLG_CEVT2 | R/W1TS | 0h | Flag Clear bit for FLT1_FLG_CEVT2 |
| 0 | FLT1_FLG_CEVT1 | R/W1TS | 0h | Flag Clear bit for FLT1_FLG_CEVT1 |