SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
SD Status Register.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| SDFM0 | 5026 800Eh |
| SDFM1 | 5026 900Eh |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED_9 | RESERVED_8 | RESERVED_7 | RESERVED_6 | RESERVED_5 | RESERVED_4 | RESERVED_3 | RESERVED_2 |
| R | R | R | R | R | R | R | R |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED_1 | HZ4 | HZ3 | HZ2 | HZ1 | |||
| R | R | R | R | R | |||
| 0h | 0h | 0h | 0h | 0h | |||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | RESERVED_9 | R | 0h | Reserved |
| 14 | RESERVED_8 | R | 0h | Reserved |
| 13 | RESERVED_7 | R | 0h | Reserved |
| 12 | RESERVED_6 | R | 0h | Reserved |
| 11 | RESERVED_5 | R | 0h | Reserved |
| 10 | RESERVED_4 | R | 0h | Reserved |
| 9 | RESERVED_3 | R | 0h | Reserved |
| 8 | RESERVED_2 | R | 0h | Reserved |
| 7:4 | RESERVED_1 | R | 0h | Reserved |
| 3 | HZ4 | R | 0h | High-level Threshold crossing [Z] flag Ch4 Primarily intended for detecting "zero"-crossing events. Unlike the primary comparator IFHx flag, it does not have the ability to generate an interrupt. 0:Comparator filter output ' SDCMPHZ4.HLTZ 1:Comparator filter output '= SDCMPHZ4.HLTZ |
| 2 | HZ3 | R | 0h | High-level Threshold crossing [Z] flag Ch3 Primarily intended for detecting "zero"-crossing events. Unlike the primary comparator IFHx flag, it does not have the ability to generate an interrupt. 0:Comparator filter output ' SDCMPHZ3.HLTZ 1:Comparator filter output '= SDCMPHZ3.HLTZ |
| 1 | HZ2 | R | 0h | High-level Threshold crossing [Z] flag Ch2 Primarily intended for detecting "zero"-crossing events. Unlike the primary comparator IFHx flag, it does not have the ability to generate an interrupt. 0:Comparator filter output ' SDCMPHZ2.HLTZ 1:Comparator filter output '= SDCMPHZ2.HLTZ |
| 0 | HZ1 | R | 0h | High-level Threshold crossing [Z] flag Ch1 Primarily intended for detecting "zero"-crossing events. Unlike the primary comparator IFHx flag, it does not have the ability to generate an interrupt. 0:Comparator filter output ' SDCMPHZ1.HLTZ 1:Comparator filter output '= SDCMPHZ1.HLTZ |