SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Data Parameter Register for Ch4.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| SDFM0 | 5026 8084h |
| SDFM1 | 5026 9084h |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| SH | DR | RESERVED_1 | |||||
| R/W | R/W | R | |||||
| 0h | 0h | 0h | |||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED_1 | |||||||
| R | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15:11 | SH | R/W | 0h | Shift Control These bits indicate by how many bits the 16-bit window is shifted up when 16-bit data representation is chosen. |
| 10 | DR | R/W | 0h | Data filter Data representation 0:Data stored in 16b2's complement 1:Data stored in 32b2's complement |
| 9:0 | RESERVED_1 | R | 0h | Reserved |