SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
SD Comparator event filter2 Control Register.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| SDFM0 | 5026 80D0h |
| SDFM1 | 5026 90D0h |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED_10 | RESERVED_9 | RESERVED_8 | CEVT2DIGFILTSEL | RESERVED_7 | RESERVED_6 | ||
| R | R | R | R/W | R | R | ||
| 0h | 0h | 0h | 0h | 0h | 0h | ||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED_5 | RESERVED_4 | RESERVED_3 | CEVT1DIGFILTSEL | RESERVED_2 | RESERVED_1 | ||
| R | R | R | R/W | R | R | ||
| 0h | 0h | 0h | 0h | 0h | 0h | ||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | RESERVED_10 | R | 0h | Reserved |
| 14 | RESERVED_9 | R | 0h | Reserved |
| 13:12 | RESERVED_8 | R | 0h | Reserved |
| 11:10 | CEVT2DIGFILTSEL | R/W | 0h | High comparator COMPH source select. 0 CEVT2 output drives COMPLOUT 1 Reserved 2 Output of digital filter drives COMPLOUT 3 Reserved |
| 9 | RESERVED_7 | R | 0h | Reserved |
| 8 | RESERVED_6 | R | 0h | Reserved |
| 7 | RESERVED_5 | R | 0h | Reserved |
| 6 | RESERVED_4 | R | 0h | Reserved |
| 5:4 | RESERVED_3 | R | 0h | Reserved |
| 3:2 | CEVT1DIGFILTSEL | R/W | 0h | High comparator COMPH source select. 0 CEVT1 output drives COMPHOUT 1 Reserved 2 Output of digital filter drives COMPHOUT 3 Reserved |
| 1 | RESERVED_2 | R | 0h | Reserved |
| 0 | RESERVED_1 | R | 0h | Reserved |