SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
SD compartor event filter3 Lock Register.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| SDFM0 | 5026 80EEh |
| SDFM1 | 5026 90EEh |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED_4 | |||||||
| R | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED_4 | RESERVED_3 | COMP | RESERVED_2 | RESERVED_1 | SDCOMP3CTL | ||
| R | R | R/W1TS | R | R | R/W1TS | ||
| 0h | 0h | 0h | 0h | 0h | 0h | ||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15:5 | RESERVED_4 | R | 0h | Reserved |
| 4 | RESERVED_3 | R | 0h | Reserved |
| 3 | COMP | R/W1TS | 0h | Lock write-access to the SDCOMP3EVT1/2FLTTCTL and COMP3FILCLKCTL registers. 0 SDCOMP3EVT1/2FLTCTL and SDCOMP3EVT1/2FLTCLKCTL registers are not locked. Write 0 to this bit has no effect. 1 SDCOMP3EVT1/2FLTCTL and SDCOMP3EVT1/2FLTCLKCTL registers are locked. Only a system reset can clear this bit. |
| 2 | RESERVED_2 | R | 0h | Reserved |
| 1 | RESERVED_1 | R | 0h | Reserved |
| 0 | SDCOMP3CTL | R/W1TS | 0h | Lock write-access to the SDCOMP3CTL register. 0 SDCOMP3CTL register is not locked. Write 0 to this bit has no effect. 1 SDCOMP3CTL register is locked. Only a system reset can clear this bit. |