SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Action Qualifier Software Force Register.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| EPWM0_G0 | 5000 008Eh |
| EPWM0_G1 | 5004 008Eh |
| EPWM0_G2 | 5008 008Eh |
| EPWM0_G3 | 500C 008Eh |
| EPWM1_G0 | 5000 108Eh |
| EPWM1_G1 | 5004 108Eh |
| EPWM1_G2 | 5008 108Eh |
| EPWM1_G3 | 500C 108Eh |
| EPWM2_G0 | 5000 208Eh |
| EPWM2_G1 | 5004 208Eh |
| EPWM2_G2 | 5008 208Eh |
| EPWM2_G3 | 500C 208Eh |
| EPWM3_G0 | 5000 308Eh |
| EPWM3_G1 | 5004 308Eh |
| EPWM3_G2 | 5008 308Eh |
| EPWM3_G3 | 500C 308Eh |
| EPWM4_G0 | 5000 408Eh |
| EPWM4_G1 | 5004 408Eh |
| EPWM4_G2 | 5008 408Eh |
| EPWM4_G3 | 500C 408Eh |
| EPWM5_G0 | 5000 508Eh |
| EPWM5_G1 | 5004 508Eh |
| EPWM5_G2 | 5008 508Eh |
| EPWM5_G3 | 500C 508Eh |
| EPWM6_G0 | 5000 608Eh |
| EPWM6_G1 | 5004 608Eh |
| EPWM6_G2 | 5008 608Eh |
| EPWM6_G3 | 500C 608Eh |
| EPWM7_G0 | 5000 708Eh |
| EPWM7_G1 | 5004 708Eh |
| EPWM7_G2 | 5008 708Eh |
| EPWM7_G3 | 500C 708Eh |
| EPWM8_G0 | 5000 808Eh |
| EPWM8_G1 | 5004 808Eh |
| EPWM8_G2 | 5008 808Eh |
| EPWM8_G3 | 500C 808Eh |
| EPWM9_G0 | 5000 908Eh |
| EPWM9_G1 | 5004 908Eh |
| EPWM9_G2 | 5008 908Eh |
| EPWM9_G3 | 500C 908Eh |
| EPWM10_G0 | 5000 A08Eh |
| EPWM10_G1 | 5004 A08Eh |
| EPWM10_G2 | 5008 A08Eh |
| EPWM10_G3 | 500C A08Eh |
| EPWM11_G0 | 5000 B08Eh |
| EPWM11_G1 | 5004 B08Eh |
| EPWM11_G2 | 5008 B08Eh |
| EPWM11_G3 | 500C B08Eh |
| EPWM12_G0 | 5000 C08Eh |
| EPWM12_G1 | 5004 C08Eh |
| EPWM12_G2 | 5008 C08Eh |
| EPWM12_G3 | 500C C08Eh |
| EPWM13_G0 | 5000 D08Eh |
| EPWM13_G1 | 5004 D08Eh |
| EPWM13_G2 | 5008 D08Eh |
| EPWM13_G3 | 500C D08Eh |
| EPWM14_G0 | 5000 E08Eh |
| EPWM14_G1 | 5004 E08Eh |
| EPWM14_G2 | 5008 E08Eh |
| EPWM14_G3 | 500C E08Eh |
| EPWM15_G0 | 5000 F08Eh |
| EPWM15_G1 | 5004 F08Eh |
| EPWM15_G2 | 5008 F08Eh |
| EPWM15_G3 | 500C F08Eh |
| EPWM16_G0 | 5001 008Eh |
| EPWM16_G1 | 5005 008Eh |
| EPWM16_G2 | 5009 008Eh |
| EPWM16_G3 | 500D 008Eh |
| EPWM17_G0 | 5001 108Eh |
| EPWM17_G1 | 5005 108Eh |
| EPWM17_G2 | 5009 108Eh |
| EPWM17_G3 | 500D 108Eh |
| EPWM18_G0 | 5001 208Eh |
| EPWM18_G1 | 5005 208Eh |
| EPWM18_G2 | 5009 208Eh |
| EPWM18_G3 | 500D 208Eh |
| EPWM19_G0 | 5001 308Eh |
| EPWM19_G1 | 5005 308Eh |
| EPWM19_G2 | 5009 308Eh |
| EPWM19_G3 | 500D 308Eh |
| EPWM20_G0 | 5001 408Eh |
| EPWM20_G1 | 5005 408Eh |
| EPWM20_G2 | 5009 408Eh |
| EPWM20_G3 | 500D 408Eh |
| EPWM21_G0 | 5001 508Eh |
| EPWM21_G1 | 5005 508Eh |
| EPWM21_G2 | 5009 508Eh |
| EPWM21_G3 | 500D 508Eh |
| EPWM22_G0 | 5001 608Eh |
| EPWM22_G1 | 5005 608Eh |
| EPWM22_G2 | 5009 608Eh |
| EPWM22_G3 | 500D 608Eh |
| EPWM23_G0 | 5001 708Eh |
| EPWM23_G1 | 5005 708Eh |
| EPWM23_G2 | 5009 708Eh |
| EPWM23_G3 | 500D 708Eh |
| EPWM24_G0 | 5001 808Eh |
| EPWM24_G1 | 5005 808Eh |
| EPWM24_G2 | 5009 808Eh |
| EPWM24_G3 | 500D 808Eh |
| EPWM25_G0 | 5001 908Eh |
| EPWM25_G1 | 5005 908Eh |
| EPWM25_G2 | 5009 908Eh |
| EPWM25_G3 | 500D 908Eh |
| EPWM26_G0 | 5001 A08Eh |
| EPWM26_G1 | 5005 A08Eh |
| EPWM26_G2 | 5009 A08Eh |
| EPWM26_G3 | 500D A08Eh |
| EPWM27_G0 | 5001 B08Eh |
| EPWM27_G1 | 5005 B08Eh |
| EPWM27_G2 | 5009 B08Eh |
| EPWM27_G3 | 500D B08Eh |
| EPWM28_G0 | 5001 C08Eh |
| EPWM28_G1 | 5005 C08Eh |
| EPWM28_G2 | 5009 C08Eh |
| EPWM28_G3 | 500D C08Eh |
| EPWM29_G0 | 5001 D08Eh |
| EPWM29_G1 | 5005 D08Eh |
| EPWM29_G2 | 5009 D08Eh |
| EPWM29_G3 | 500D D08Eh |
| EPWM30_G0 | 5001 E08Eh |
| EPWM30_G1 | 5005 E08Eh |
| EPWM30_G2 | 5009 E08Eh |
| EPWM30_G3 | 500D E08Eh |
| EPWM31_G0 | 5001 F08Eh |
| EPWM31_G1 | 5005 F08Eh |
| EPWM31_G2 | 5009 F08Eh |
| EPWM31_G3 | 500D F08Eh |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED_1 | |||||||
| R | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RLDCSF | OTSFB | ACTSFB | OTSFA | ACTSFA | |||
| R/W | R/W1TS | R/W | R/W1TS | R/W | |||
| 0h | 0h | 0h | 0h | 0h | |||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15:8 | RESERVED_1 | R | 0h | Reserved |
| 7:6 | RLDCSF | R/W | 0h | AQCSFRC Active Register Reload From Shadow Options 00:Load on event counter equals zero 01:Load on event counter equals period 10:Load on event counter equals zero or counter equals period 11:Load immediately [the active register is directly accessed by the CPU and is not loaded from the shadow register]. |
| 5 | OTSFB | R/W1TS | 0h | One-Time Software Forced Event on Output B 0:Writing a 0 [zero] has no effect. Always reads back a 0. This bit is auto cleared once a write to this register is complete [i.e., a forced event is initiated.]. This is a one-shot forced event. It can be overridden by another subsequent event on output B. 1:Initiates a single software forced event |
| 4:3 | ACTSFB | R/W | 0h | Action When One-Time Software Force B is Invoked 00:Does nothing [action disabled] 01:Clear [low] 10:Set [high] 11:Toggle [Low -> High, High -> Low] Note: This action is not qualified by counter direction [CNT_dir] |
| 2 | OTSFA | R/W1TS | 0h | One-Time Software Forced Event on Output A 0:Writing a 0 [zero] has no effect. Always reads back a 0. This bit is auto cleared once a write to this register is complete [ i.e., a forced event is initiated]. This is a one-shot forced event. It can be overridden by another subsequent event on output A. 1:Initiates a single software forced event |
| 1:0 | ACTSFA | R/W | 0h | Action When One-Time Software Force A Is Invoked 00:Does nothing [action disabled] 01:Clear [low] 10:Set [high] 11:Toggle [Low -> High, High -> Low] Note: This action is not qualified by counter direction [CNT_dir] |