JAJSKX2A August 2019 – May 2021 TPS53676
PRODUCTION DATA
Address: | 05h |
Transaction Type: | Block Write |
Data Format: | Unsigned Binary (variable block length) |
Paged / Phased: | No |
Reset Value: | N/A |
Updates Allowed: | On-the-fly |
Supported Values: | Per command description. |
Description: | Utility to send PAGE along with a PMBus command write. See the Technical Reference Manual for more information. |