JAJSKX2A August 2019 – May 2021 TPS53676
PRODUCTION DATA
The VR_FAULT# pin is an open drain output, which alerts the system to potentially catastrophic power supply faults. The VR_FAULT# pin is an open drain structure. Connect an external pull-up resistor to this pin.
Only the most critical fault conditions assert the VR_FAULT# pin. Fault responses configured to be ignored, do not assert the VR_FAULT# pin. The VR_FAULT_CONFIG PMBus command provides some options to control which fault conditions cause this pin to assert.
Fault conditions which assert the VR_FAULT# pin include: